Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3SU1900-0DY30-0AA0 |
3SU19000EA300AA0 |
3SU19500DK800AA0 |
3SU19500DL800AA0 |
3SU19500DX800AA0 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product type | Product size (height) (mm) | Product size (length) (mm) | Product size (dia.) (mm) | Product size (width) (mm) | Recess diameter | Compatible with (details) | Colour | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.40 € | 1 | Available | 3 Days | Protective collar | 58.9 | 74.8 | - | 47.5 | 22 | Emergency-STOP mushroom pushbutton | Yellow | Plastic | ||
- | 22.35 € | 1 | Available | 14 Days | Guard | - | 47.5 | 75 | - | - | Mushroom pushbutton | Yellow | Plastic | |
- | 53.11 € | 1 | Available | 14 Days | Guard | - | 19.5 | 39.6 | - | - | Push buttons | Silver | Metal | |
- | 56.36 € | 1 | Available | 14 Days | Guard | - | 36 | 46.4 | - | - | Mushroom pushbutton | Silver | Metal | |
- | 100.21 € | 1 | Available | 14 Days | Guard | - | 46 | 57.6 | - | - | Emergency-STOP mushroom pushbutton | Grey | Metal |
Loading...
IP rating | IP66, IP67, IP69/IP69K |
---|
Configure
Basic Attributes
Product type
Product size (height)(mm)
Product size (length)(mm)
Product size (dia.)(mm)
Product size (width)(mm)
Recess diameter
Compatible with (details)
Colour
Material
Filter by standard shipping days
Optional Attributes