Latching block (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RT29263AB31
3RT29263AF31
3RT29263AP31
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Switching voltage
(V)

78.43 €

1 9 Days 24

78.43 €

1 11 Days 110

78.43 €

1 11 Days 230

Loading...

  1. 1

Basic information

Product type for motor contactors Product size (height)(mm) 48.4 Product size (length)(mm) 84.3
Product size (width)(mm) 22 Min. temperature(°C) -25 Max. temperature(°C) +60
IP rating IP20 Connection (components) Screws

Tech Support