DIN rail adapter (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3VA99870TG11

Part Number
3VA99870TG11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.20 €

1 10 Days

Loading...

  1. 1

Basic information

Product type Circuit breaker accessories Product size (depth)(mm) 33.4 Product size (height)(mm) 32.9
Product size (width)(mm) 62.4

This page is DIN rail adapter, part number 3VA99870TG11.
You can find the detail information about specifications and dimensions on part number 3VA99870TG11.

Tech Support