Adapter AS-i shaped cable (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SU19000HX100AA0

Part Number
3SU19000HX100AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.44 €

1 14 Days

Loading...

  1. 1

Basic information

Product type Adapter Product size (height)(mm) 9.5 Product size (length)(mm) 20.3
Product size (dia.)(mm) 29 IP rating IP66, IP67, IP69/IP69K Type (misc.) ASI profile line (bus systems) M20 cable entry
Colour Black Material Plastic

This page is Adapter AS-i shaped cable, part number 3SU19000HX100AA0.
You can find the detail information about specifications and dimensions on part number 3SU19000HX100AA0.

Tech Support