Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Adjustment range (amperage) | Connection (components) | |
---|---|---|---|---|---|---|---|
114.37 € | 1 | Available | 13 Days | 97 | 0.9 - 1.25 A | Screw terminals | |
108.93 € | 1 | Available | 14 Days | 97 | 1.1 - 1.6 A | Screw terminals | |
100.83 € | 1 | 6 Days | 106 | 1.1 - 1.6 A | Spring-loaded terminal | ||
136.17 € | 1 | Available | 6 Days | 97 | 1.4 - 2 A | Screw terminals | |
106.75 € | 1 | Available | 13 Days | 97 | 1.8 - 2.5 A | Screw terminals | |
136.17 € | 1 | Available | 13 Days | 97 | 1.8 - 2.5 A | Screw terminals | |
106.75 € | 1 | Available | 13 Days | 97 | 2.8 - 4 A | Screw terminals | |
136.17 € | 1 | Available | 14 Days | 97 | 2.8 - 4 A | Screw terminals | |
106.75 € | 1 | Available | 13 Days | 97 | 3.5 - 5 A | Screw terminals | |
136.17 € | 1 | Available | 5 Days | 97 | 3.5 - 5 A | Screw terminals | |
106.75 € | 1 | Available | 13 Days | 97 | 4.5 - 6.3 A | Screw terminals | |
123.24 € | 1 | 6 Days | 97 | 4.5 - 6.3 A | Screw terminals | ||
106.75 € | 1 | Available | 14 Days | 97 | 5.5 - 8 A | Screw terminals | |
123.24 € | 1 | 6 Days | 97 | 5.5 - 8 A | Screw terminals | ||
114.37 € | 1 | Available | 13 Days | 97 | 7 - 10 A | Screw terminals | |
119.83 € | 1 | Available | 13 Days | 97 | 9 - 12.5 A | Screw terminals | |
128.84 € | 1 | 6 Days | 97 | 9 - 12.5 A | Screw terminals | ||
134.44 € | 1 | 13 Days | 97 | 10 - 16 A | Screw terminals | ||
125.27 € | 1 | Available | 13 Days | 106 | 10 - 16 A | Spring-loaded terminal |
Loading...
No. of pins | 3 | Product size (width)(mm) | 45 | Product size (depth)(mm) | 97 |
---|---|---|---|---|---|
Switching voltage (max.)(V AC) | 690 V AC | Frame size | S00 | IP rating | IP20 |
Mounting type (relays) | Snap-in, Screw-fit | Product type | Circuit breaker | Ambient temperature (min.)(°C) | -50 |
Ambient temperature (max.)(°C) | +60 |
Configure
Basic Attributes
Product size (height)(mm)
Adjustment range (amperage)
Connection (components)
Filter by standard shipping days
Optional Attributes