Undervoltage release (Part Numbers)

Undervoltage release

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RV19121CP0
3RV19121CV0
3RV19121CV1
3RV29021AB0
3RV29021AB4
3RV29021AF0
3RV29021AM1
3RV29021AP0
3RV29021AS0
3RV29021AV0
3RV29021AV1
3RV29022AP0
3RV29022AV0
3RV29024AP0
3RV29024AV0
3RV29221CB0
3RV29221CP0
3RV29221CV0
3RV29221CV1
3RV29222CP0
3RV29222CV0
3RV29222CV1
3RV29224CV1
3VA99080BB11
3VA99080BB12
3VA99080BB16
3VA99080BB20
3VA99080BB21
3VA99080BB22
3VA99080BB23
3VA99080BB24
3VA99080BB25
3VA99080BB26
3VA99080BB27
5ST3042
5ST3043
5ST3045
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)
Control voltage range
(V)
IP rating Compatible with (details)
(mm)
Mounting type (relays) Type (misc.)

45.93 €

1 9 Days 9018.568-20+60230 - 240 V ACIP20-Snap-in-

52.03 €

1 Available 9 Days 9018.568-20+60400 V ACIP20-Snap-in-

45.93 €

1 9 Days 9018.568-20+60415 - 480 V ACIP20-Snap-in-

35.36 €

1 Available 9 Days 9018.568-20+6024 V ACIP20-Snap-in-

91.87 €

1 10 Days 9018.568-20+6024 V DCIP20-Snap-in-

35.36 €

1 Available 10 Days 9018.568-20+60110 - 120 V ACIP20-Snap-in-

35.36 €

1 Available 10 Days 9018.568-20+60208 V ACIP20-Snap-in-

31.36 €

1 9 Days 9018.568-20+60230 - 240 V ACIP20-Snap-in-

35.36 €

1 Available 10 Days 9018.568-20+60500 - 575 V ACIP20-Snap-in-

35.36 €

1 Available 10 Days 9018.568-20+60400 - 440 V ACIP20-Snap-in-

35.36 €

1 Available 10 Days 9018.568-20+60415 - 480 V ACIP20-Snap-in-

35.36 €

1 Available 9 Days 9018.568-20+60230 - 240 V ACIP20-Snap-in-

35.36 €

1 Available 10 Days 9018.568-20+60400 - 440 V ACIP20-Snap-in-

35.36 €

1 Available 29 Days 9018.568-20+60230 - 240 V ACIP20-Snap-in-

35.36 €

1 Available 29 Days 9018.568-20+60400 - 440 V ACIP20-Snap-in-

44.81 €

1 11 Days 9018.568-20+6024 V ACIP20-Snap-in-

44.81 €

1 9 Days 9018.568-20+60230 - 240 V ACIP20-Snap-in-

48.77 €

1 Available 9 Days 9018.568-20+60400 V ACIP20-Snap-in-

48.77 €

1 Available 9 Days 9018.568-20+60415 - 480 V ACIP20-Snap-in-

44.81 €

1 10 Days 9018.568-20+60230 - 240 V ACIP20-Snap-in-

48.77 €

1 Available 10 Days 9018.568-20+60400 V ACIP20-Snap-in-

48.77 €

1 Available 10 Days 9018.568-20+60415 - 480 V ACIP20-Snap-in-

48.77 €

1 Available 28 Days 9018.568-20+60415 - 480 V ACIP20-Snap-in-

100.83 €

1 10 Days 65.125.728.8-20+6024 V DCIP20---

105.31 €

1 9 Days 65.125.728.8-20+6048 V DCIP20---

105.31 €

1 9 Days 65.125.728.8-20+60250 V DCIP20---

105.31 €

1 9 Days 65.125.728.8-20+6024 V ACIP20---

105.31 €

1 10 Days 65.125.728.8-20+6048 V ACIP20---

105.31 €

1 9 Days 65.125.728.8-20+6060 V ACIP20---

105.31 €

1 9 Days 65.125.728.8-20+60110 V ACIP20---

105.31 €

1 10 Days 65.125.728.8-20+60120 - 127 V ACIP20---

100.83 €

1 10 Days 65.125.728.8-20+60208 - 230 V ACIP20---

105.31 €

1 10 Days 65.125.728.8-20+60380 - 400 V ACIP20---

105.31 €

1 10 Days 65.125.728.8-20+60440 - 480 V ACIP20---

85.15 €

1 10 Days 901870--24 V DC-Circuit breaker switch 5 SL4 5SY, 5SP, 5SU1 RCBOS, FI 5 SV-Screw connector

67.21 €

1 16 Days 901870--230 V AC-Circuit breaker switch 5 SL4 5SY, 5SP, 5SU1 RCBOS, FI 5 SV-Screw connector

67.21 €

1 10 Days 901870--24 V DC-Circuit breaker switch 5 SL4 5SY, 5SP, 5SU1 RCBOS, FI 5 SV-Screw connector

Loading...

  1. 1

Tech Support