USB PC cable (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3UF79410AA000

Part Number
3UF79410AA000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

151.25 €

1 3 Days

Loading...

  1. 1

Basic information

Product type PLC lead Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +60
Product size (length)(m) 2.5

This page is USB PC cable, part number 3UF79410AA000.
You can find the detail information about specifications and dimensions on part number 3UF79410AA000.

Tech Support