Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3VA91030JG11 |
3VA91040JG11 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
25.76 € | 1 | 46 Days | ||
33.60 € | 1 | 46 Days |
Loading...
Product size (height)(mm) | 22.2 | Product size (width)(mm) | 29 | Product size (depth)(mm) | 38.8 |
---|---|---|---|---|---|
Product type | Circuit breaker accessories |