Power contactor, AC-3 16 A (3RT20181AB01)

Power contactor, AC-3 16 A 3RT20181AB01

Click on this image to zoom in.

Click on this image to zoom in.

  • Power contactor, AC-3 16 A 3RT20181AB01
  • Power contactor, AC-3 16 A 3RT20181AB01
  • Power contactor, AC-3 16 A 3RT20181AB01
  • Power contactor, AC-3 16 A 3RT20181AB01
  • Power contactor, AC-3 16 A 3RT20181AB01
  • Power contactor, AC-3 16 A 3RT20181AB01
  • Power contactor, AC-3 16 A 3RT20181AB01
  • Power contactor, AC-3 16 A 3RT20181AB01
  • Power contactor, AC-3 16 A 3RT20181AB01
  • Power contactor, AC-3 16 A 3RT20181AB01
  • Power contactor, AC-3 16 A 3RT20181AB01
  • Power contactor, AC-3 16 A 3RT20181AB01
  • Volume Discount

Product Details:

Manufacturer part number: 3RT20181AB01

Brand: SIEMENS

Price: 58.53

Delivery time: 11 Days


Technical Data:

No. of pins: 3-pin

Product size (height): 58 mm

Product size (depth): 73 mm

Current load: - A

Durability: 30000000


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RT20181AB01

Part Number
3RT20181AB01
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of pins Product size (height)
(mm)
Product size (depth)
(mm)
Current load
(A)
Durability Nominal voltage
(V AC)
Switching voltage (max.)
(V AC)
IP rating Contact type Auxiliary contact type Connection (components) Mounting type (relays) Relay features Power
(kW)
-

58.53 €

1 Available 11 Days 3-pin5873-30000000690 V AC-IP203 makers-Screw terminalsSnap-in, Screw-fit--

Loading...

  1. 1

Basic information

Product size (width)(mm) 45 Frame size S00 Ambient temperature (min.)(°C) -25
Ambient temperature (max.)(°C) +60

This page is Power contactor, AC-3 16 A, part number 3RT20181AB01.
You can find the detail information about specifications and dimensions on part number 3RT20181AB01.

Variation of this product

Part Number
3RT2018-1AP02
3RT2018-1BB41
3RT2018-1BB42
3RT20181AB02
3RT20181AD01
3RT20181AD02
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
No. of pins Product size (height)
(mm)
Product size (depth)
(mm)
Current load
(A)
Durability Nominal voltage
(V AC)
Switching voltage (max.)
(V AC)
IP rating Contact type Auxiliary contact type Connection (components) Mounting type (relays) Relay features Power
(kW)

58.53 €

1 Available 3 Days 3-pin58731630000000230 V AC400 V ACIP203 makers1 breakerScrew terminalsDIN rail+ auxiliary contact7.5

98.04 €

1 Available 3 Days 3-pin5873163000000024 V DC400 V ACIP203 makers1 makerScrew terminalsDIN rail+ auxiliary contact7.5

98.04 €

1 Available 3 Days 3-pin5873163000000024 V DC400 V ACIP203 makers1 breakerScrew terminalsDIN rail+ auxiliary contact7.5
-

56.36 €

1 Available 12 Days 3-pin5873-30000000690 V AC-IP203 makers-Screw terminalsSnap-in, Screw-fit--
-

65.03 €

1 Available 11 Days 3-pin5873-30000000690 V AC-IP203 makers-Screw terminalsSnap-in, Screw-fit--
-

65.03 €

1 Available 11 Days 3-pin5873-30000000690 V AC-IP203 makers-Screw terminalsSnap-in, Screw-fit--

Tech Support