Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | IP rating | Connection (components) | |
---|---|---|---|---|---|---|---|
1,011.16 € | 1 | Available | 12 Days | 120 | IP20 | - | |
982.73 € | 1 | Available | 12 Days | 120 | IP00 | Terminal strip | |
949.93 € | 1 | Available | Quote | 120 | IP00 | Terminal strip | |
928.08 € | 1 | Available | 12 Days | 120 | IP00 | Terminal strip | |
928.08 € | 1 | Available | 12 Days | 120 | IP00 | Terminal strip | |
978.36 € | 1 | Available | 12 Days | 120 | IP00 | Terminal strip | |
945.57 € | 1 | Available | 12 Days | 120 | IP00 | Terminal strip | |
956.49 € | 1 | Available | 6 Days | 120 | IP00 | Terminal strip | |
945.57 € | 1 | Available | 12 Days | 120 | IP00 | Terminal strip | |
949.93 € | 1 | Available | Quote | 120 | IP00 | Terminal strip | |
1,065.81 € | 1 | Available | 13 Days | 120 | IP00 | Terminal strip | |
1,043.96 € | 1 | Available | 12 Days | 120 | IP00 | Terminal strip | |
1,004.60 € | 1 | Available | 12 Days | 120 | IP00 | Terminal strip | |
982.73 € | 1 | Available | 12 Days | 120 | IP00 | Terminal strip | |
945.57 € | 1 | Available | 12 Days | 120 | IP00 | Terminal strip | |
967.43 € | 1 | Available | 11 Days | 120 | IP00 | Terminal strip | |
982.73 € | 1 | Available | 12 Days | 120 | IP00 | Terminal strip | |
945.57 € | 1 | Available | 12 Days | 120 | IP00 | Terminal strip | |
939.00 € | 1 | Available | 12 Days | 140 | IP00 | Terminal strip | |
1,087.68 € | 1 | Available | 13 Days | 120 | IP00 | Terminal strip | |
956.49 € | 1 | Available | 12 Days | 120 | IP00 | Terminal strip | |
960.88 € | 1 | Available | 6 Days | 120 | IP00 | Terminal strip | |
945.57 € | 1 | Available | 12 Days | 120 | IP00 | Terminal strip | |
869.04 € | 1 | Available | 12 Days | 120 | IP00 | Terminal strip | |
945.57 € | 1 | Available | 12 Days | 120 | IP00 | Terminal strip | |
851.55 € | 1 | Available | 12 Days | 120 | IP00 | Terminal strip | |
1,048.32 € | 1 | Available | 13 Days | 120 | IP00 | Terminal strip | |
1,037.39 € | 1 | Available | 12 Days | 120 | IP00 | Terminal strip | |
1,098.61 € | 1 | Available | 12 Days | 120 | IP00 | Terminal strip | |
1,343.48 € | 1 | Available | 12 Days | 140 | IP00 | Terminal strip | |
1,328.17 € | 1 | Available | 12 Days | 140 | IP00 | Terminal strip | |
1,098.61 € | 1 | Available | 12 Days | 120 | IP00 | Terminal strip | |
1,142.33 € | 1 | Available | 12 Days | 120 | IP00 | Terminal strip | |
1,098.61 € | 1 | Available | 12 Days | 120 | IP00 | Terminal strip | |
1,142.33 € | 1 | Available | 12 Days | 120 | IP00 | Terminal strip | |
1,011.16 € | 1 | Available | 6 Days | 120 | IP00 | - | |
1,000.23 € | 1 | Available | 6 Days | 120 | IP00 | - |
Loading...
No. of pins | 3-pin | Product size (height)(mm) | 172 | Product size (depth)(mm) | 170 |
---|---|---|---|---|---|
Durability | 10000000 | Nominal voltage(V AC) | 1000 V AC | Frame size | S6 |
Contact type | 3 makers | Mounting type (relays) | Screw-fit | Ambient temperature (min.)(°C) | -25 |
Ambient temperature (max.)(°C) | +60 |