Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RF29040KA130KC0 |
3RF29040KA130KT0 |
3RF29200KA13 |
3RF29200KA16 |
3RF29500KA13 |
3RF29500KA16 |
3RF29500KA160KT0 |
3RF29900KA13 |
3RF29900KA16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
235.28 € | 1 | 11 Days | ||
235.28 € | 1 | 12 Days | ||
263.29 € | 1 | 11 Days | ||
274.49 € | 1 | 11 Days | ||
319.33 € | 1 | 12 Days | ||
319.33 € | 1 | 11 Days | ||
330.53 € | 1 | 11 Days | ||
357.43 € | 1 | 11 Days | ||
375.35 € | 1 | 12 Days |
Loading...
Product size (height)(mm) | 111.5 | Product size (width)(mm) | 45 | Product size (depth)(mm) | 69.5 |
---|---|---|---|---|---|
Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +60 | Mounting type (relays) | Push-fit |