Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Compatible with (details) (mm) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|
45.93 € | 1 | 11 Days | 70 | 77 | 95 | 3VA1 100/160 | Standard | ||
96.35 € | 1 | 11 Days | 70 | 77 | 95 | 3VA1 100/160 | 24 V DC lighting kit | ||
58.25 € | 1 | 11 Days | 70 | 77 | 95 | 3VA1 100/160 | emergency-off | ||
105.31 € | 1 | 10 Days | 70 | 77 | 95 | 3VA1 100/160 | emergency-off, 24V DC lighting kit | ||
80.67 € | 1 | 11 Days | 70 | 77 | 95 | 3VA1 100/160 | with door interlock | ||
134.44 € | 1 | 10 Days | 70 | 77 | 95 | 3VA1 100/160 | with door interlock, 24V DC lighting kit | ||
94.11 € | 1 | 10 Days | 70 | 77 | 95 | 3VA1 100/160 | emergency-off, with door interlock | ||
145.65 € | 1 | 10 Days | 70 | 77 | 95 | 3VA1 100/160 | emergency-off, with door interlock, 24V DC lighting kit | ||
52.65 € | 1 | 11 Days | 75 | 105 | 95 | 3VA1 250 | Standard | ||
100.83 € | 1 | 11 Days | 75 | 105 | 95 | 3VA1 250 | 24 V DC lighting kit | ||
60.49 € | 1 | 11 Days | 75 | 105 | 95 | 3VA1 250 | emergency-off | ||
109.79 € | 1 | 11 Days | 75 | 105 | 95 | 3VA1 250 | emergency-off, 24V DC lighting kit | ||
89.63 € | 1 | 11 Days | 75 | 105 | 95 | 3VA1 250 | with door interlock | ||
134.44 € | 1 | 10 Days | 75 | 105 | 95 | 3VA1 250 | with door interlock, 24V DC lighting kit | ||
103.07 € | 1 | 10 Days | 75 | 105 | 95 | 3VA1 250 | emergency-off, with door interlock | ||
151.25 € | 1 | 4 Days | 75 | 105 | 95 | 3VA1 250 | emergency-off, with door interlock, 24V DC lighting kit | ||
53.77 € | 1 | 10 Days | 82 | 105 | 106 | 3VA2 100/160/250 | Standard | ||
103.07 € | 1 | 10 Days | 82 | 105 | 106 | 3VA2 100/160/250 | 24 V DC lighting kit | ||
62.73 € | 1 | 10 Days | 82 | 105 | 106 | 3VA2 100/160/250 | emergency-off | ||
112.04 € | 1 | 10 Days | 82 | 105 | 106 | 3VA2 100/160/250 | emergency-off, 24V DC lighting kit | ||
91.87 € | 1 | 11 Days | 82 | 105 | 106 | 3VA2 100/160/250 | with door interlock | ||
140.04 € | 1 | 10 Days | 82 | 105 | 106 | 3VA2 100/160/250 | with door interlock, 24V DC lighting kit | ||
105.31 € | 1 | 10 Days | 82 | 105 | 106 | 3VA2 100/160/250 | emergency-off, with door interlock | ||
156.85 € | 1 | 98 Days | 82 | 105 | 106 | 3VA2 100/160/250 | emergency-off, with door interlock, 24V DC lighting kit | ||
85.15 € | 1 | 10 Days | 94 | 138 | 108 | 3VA1 400/630, 3VA2 400/630 | Standard | ||
71.69 € | 1 | 11 Days | 94 | 138 | 108 | 3VA5/6 400/600 | Standard | ||
123.24 € | 1 | 10 Days | 94 | 138 | 108 | 3VA5/6 400/600 | 24 V DC lighting kit | ||
82.91 € | 1 | 10 Days | 94 | 138 | 108 | 3VA5/6 400/600 | emergency-off | ||
134.44 € | 1 | 11 Days | 94 | 138 | 108 | 3VA5/6 400/600 | emergency-off, 24V DC lighting kit | ||
123.24 € | 1 | 10 Days | 94 | 138 | 108 | 3VA5/6 400/600 | with door interlock | ||
140.04 € | 1 | 11 Days | 94 | 138 | 108 | 3VA5/6 400/600 | emergency-off, with door interlock | ||
190.47 € | 1 | 11 Days | 94 | 138 | 108 | 3VA5/6 400/600 | emergency-off, with door interlock, 24V DC lighting kit | ||
156.85 € | 1 | 10 Days | 203.2 | 210 | 124.4 | 3VA15/25 1000 | Standard | ||
173.65 € | 1 | 10 Days | 203.2 | 210 | 124.4 | 3VA15/25 1000 | emergency-off |
Loading...
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Compatible with (details)(mm)
Type (misc.)
Filter by standard shipping days
Optional Attributes