Module connector (Part Numbers)

Module connector

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RA27110EE02
3RA27110EE03
3RA27110EE06
3RA27110EE07
3RA27110EE08
3RA27110EE16
3RA27110EE17
3RA27110EE18
BPZ:RMZ780
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)

12.32 €

1 11 Days ----25+60

17.92 €

1 11 Days ----25+60

19.04 €

1 11 Days 1082211-25+60

20.16 €

1 11 Days 2782211-25+60

21.28 €

1 11 Days 3532211-25+60

23.52 €

1 98 Days 1082211-25+60

17.92 €

1 11 Days 782211-25+60

19.04 €

1 11 Days 1482211-25+60

263.29 €

1 6 Days -----

Loading...

  1. 1

Basic information

Product type Module connector

Tech Support