Coupling contactor relay (Part Numbers)

Coupling contactor relay

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RH21221HB40
3RH21221JB40
3RH21221KB40
3RH21221KF40
3RH21221MB400KT0
3RH21221QB40
3RH21221SB40
3RH21221VB40
3RH21221WB40
3RH21222JB40
3RH21222KB40
3RH21222KF40
3RH21222KJ80
3RH21222MB400KT0
3RH21222QB40
3RH21222SB40
3RH21222VB40
3RH21222WB40
3RH21311HB40
3RH21311JB40
3RH21311KB40
3RH21311KF40
3RH21311MB400KT0
3RH21311VB40
3RH21312HB40
3RH21312JB40
3RH21312KB40
3RH21312KF40
3RH21312MB400KT0
3RH21312SB40
3RH21312VB40
3RH21312WB40
3RH21401HB40
3RH21401JB40
3RH21401KB40
3RH21401KF40
3RH21401SB40
3RH21401VB40
3RH21401WB40
3RH21402HB40
3RH21402JB40
3RH21402KB40
3RH21402KF40
3RH21402LB40
3RH21402LF40
3RH21402MB400KT0
3RH21402SB40
3RH21402VB40
3RH21402WB40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Ambient temperature (max.)
(°C)
Auxiliary contact type

47.68 €

1 Available 11 Days 57.5+602 makers, 2 breakers

54.20 €

1 Available 11 Days 57.5+602 makers, 2 breakers

48.77 €

1 Available 11 Days 57.5+602 makers, 2 breakers

48.77 €

1 Available 11 Days 57.5+602 makers, 2 breakers

47.68 €

1 Available 11 Days 57.5+502 makers, 2 breakers

48.17 €

1 11 Days 57.5+602 makers, 2 breakers

48.77 €

1 Available 11 Days 57.5+502 makers, 2 breakers

48.77 €

1 Available 11 Days 57.5+502 makers, 2 breakers

48.77 €

1 Available 11 Days 57.5+502 makers, 2 breakers

54.20 €

1 Available 11 Days 70+602 makers, 2 breakers

48.77 €

1 Available 11 Days 70+602 makers, 2 breakers

48.77 €

1 Available 11 Days 70+602 makers, 2 breakers

56.36 €

1 Available 11 Days 70+602 makers, 2 breakers

47.68 €

1 Available 11 Days 70+502 makers, 2 breakers

48.77 €

1 Available 11 Days 70+602 makers, 2 breakers

48.77 €

1 Available 11 Days 70+502 makers, 2 breakers

54.20 €

1 Available 11 Days 70+502 makers, 2 breakers

48.77 €

1 Available 11 Days 70+502 makers, 2 breakers

47.68 €

1 Available 11 Days 57.5+603 makers, 1 breaker

54.20 €

1 Available 11 Days 57.5+603 makers, 1 breaker

53.11 €

1 Available 11 Days 57.5+603 makers, 1 breaker

48.77 €

1 Available 11 Days 57.5+603 makers, 1 breaker

42.27 €

1 11 Days 57.5+503 makers, 1 breaker

54.20 €

1 Available 12 Days 57.5+503 makers, 1 breaker

47.68 €

1 Available 11 Days 70+603 makers, 1 breaker

54.20 €

1 Available 3 Days 70+603 makers, 1 breaker

48.77 €

1 Available 11 Days 70+603 makers, 1 breaker

48.77 €

1 Available 11 Days 70+603 makers, 1 breaker

47.68 €

1 Available 11 Days 70+503 makers, 1 breaker

50.93 €

1 Available 11 Days 70+503 makers, 1 breaker

54.20 €

1 Available 11 Days 70+503 makers, 1 breaker

48.77 €

1 Available 11 Days 70+503 makers, 1 breaker

47.68 €

1 Available 11 Days 57.5+604 makers

48.77 €

1 Available 11 Days 57.5+604 makers

48.77 €

1 Available 11 Days 57.5+604 makers

48.77 €

1 Available 11 Days 57.5+604 makers

48.77 €

1 Available 11 Days 57.5+504 makers

54.20 €

1 Available 11 Days 57.5+504 makers

48.17 €

1 11 Days 57.5+504 makers

47.68 €

1 Available 11 Days 70+604 makers

54.20 €

1 Available 11 Days 70+604 makers

48.17 €

1 11 Days 70+604 makers

48.77 €

1 Available 11 Days 70+604 makers

49.85 €

1 Available 11 Days 70+604 makers

52.03 €

1 Available 11 Days 70+604 makers

47.68 €

1 Available 11 Days 70+504 makers

50.93 €

1 Available 11 Days 70+504 makers

54.20 €

1 Available 11 Days 70+504 makers

48.77 €

1 Available 11 Days 70+504 makers

Loading...

  1. 1

Basic information

Product size (width)(mm) 45 Product size (depth)(mm) 73 Product type Auxiliary coupling relay
Ambient temperature (min.)(°C) -25 Durability 30000000 IP rating IP20
Frame size S00 Mounting type (relays) Snap-in, Screw-fit

Tech Support