Coupling link for front-end mounting (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RH29141GP11
3RH29142GP11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection (components) Mounting type (relays)

62.73 €

1 11 Days -Screw-fit

62.73 €

1 11 Days Spring-loaded terminal-

Loading...

  1. 1

Basic information

Product size (height)(mm) 35 Product size (width)(mm) 45 Product size (depth)(mm) 50
Product type Coupler Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +60
IP rating IP20

Tech Support