Cover, sealable (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3KC98210

Part Number
3KC98210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

117.64 €

1 12 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 62 Product size (width)(mm) 126.5 Product size (depth)(mm) 4
Product type Cover Compatible with (details)(mm) 3KC8

This page is Cover, sealable, part number 3KC98210.
You can find the detail information about specifications and dimensions on part number 3KC98210.

Tech Support