Autotransformer (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3KC96241
3KC98241
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Compatible with (details)
(mm)

648.73 €

1 11 Days 88961053KC3, 3KC6

554.63 €

1 12 Days 7884953KC4

Loading...

  1. 1

Basic information

Product type Auto transformer

Tech Support