Auxiliary switch block (Part Numbers)

Auxiliary switch block

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3TK19103A
3TK19103B
3TY27812C
3TY27812D
3TY65011AA00
3TY65011K
3TY65011L
3TY65611A
3TY65611B
3TY65611K
3TY65611L
3TY75611AA00
3TY75611EA00
3TY75611KA00
3TY75611UA00
3TY76811G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)

26.77 €

1 Available 11 Days 701251.5

31.07 €

1 Available 11 Days 701251.5

62.73 €

1 10 Days 705254

62.73 €

1 10 Days 705254

21.28 €

1 10 Days 701251.5

21.28 €

1 10 Days 701251.5

20.16 €

1 10 Days 701251.5

30.24 €

1 10 Days 811472.5

30.24 €

1 10 Days 811472.5

30.24 €

1 10 Days 811472.5

30.24 €

1 10 Days 811472.5

17.92 €

1 10 Days 701251.5

31.36 €

1 26 Days 701251.5

11.61 €

1 Available 10 Days 701251.5

43.68 €

1 11 Days 701551.5

31.36 €

1 10 Days 701251.5

Loading...

  1. 1

Basic information

Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +55 IP rating IP20
Mounting type (relays) Snap-in

Tech Support