Circuit breaker size S0 for starter combination (Part Numbers)

Circuit breaker size S0 for starter combination

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・No. of pins: 3
・Product size (width)(mm): 45
・Product size (depth)(mm): 97
・Frame size: S0
・For starter combination

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RV23211AC20
3RV23211BC20
3RV23211CC20
3RV23211DC10
3RV23211DC20
3RV23211EC10
3RV23211EC20
3RV23211FC10
3RV23211FC20
3RV23211GC10
3RV23211GC20
3RV23211HC10
3RV23211HC20
3RV23211JC10
3RV23211JC20
3RV23211KC10
3RV23211KC20
3RV23214AC10
3RV23214AC20
3RV23214BC10
3RV23214BC20
3RV23214CC10
3RV23214CC20
3RV23214DC10
3RV23214DC20
3RV23214EC10
3RV23214FC10
3RV23214NC10
3RV23214NC20
3RV23214PC10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Connection (components) Ambient temperature (max.)
(°C)

82.77 €

1 Available 11 Days 119Spring-loaded terminal+60

82.77 €

1 Available 11 Days 119Spring-loaded terminal+60

82.77 €

1 Available 11 Days 119Spring-loaded terminal+60

82.77 €

1 Available 11 Days 97Screw terminals+60

82.77 €

1 Available 11 Days 119Spring-loaded terminal+60

82.77 €

1 Available 11 Days 97Screw terminals+60

82.77 €

1 Available 11 Days 119Spring-loaded terminal+60

82.77 €

1 Available 11 Days 97Screw terminals+60

82.77 €

1 Available 11 Days 119Spring-loaded terminal+60

82.77 €

1 Available 11 Days 97Screw terminals+60

82.77 €

1 Available 11 Days 119Spring-loaded terminal+60

82.77 €

1 Available 12 Days 97Screw terminals+60

82.77 €

1 Available 12 Days 119Spring-loaded terminal+60

91.49 €

1 Available 11 Days 97Screw terminals+60

91.49 €

1 Available 11 Days 119Spring-loaded terminal+60

91.49 €

1 Available 11 Days 97Screw terminals+60

91.49 €

1 Available 11 Days 119Spring-loaded terminal+60

98.04 €

1 Available 11 Days 97Screw terminals+60

91.49 €

1 Available 11 Days 119Spring-loaded terminal+60

95.85 €

1 Available 11 Days 97Screw terminals+60

91.49 €

1 Available 11 Days 119Spring-loaded terminal+60

102.39 €

1 Available 11 Days 97Screw terminals+60

98.04 €

1 Available 11 Days 119Spring-loaded terminal+60

119.83 €

1 Available 11 Days 97Screw terminals+60

114.37 €

1 Available 11 Days 119Spring-loaded terminal+60

153.03 €

1 Available 11 Days 97Screw terminals+60

196.75 €

1 Available 11 Days 97Screw terminals+40

147.05 €

1 Available 11 Days 97Screw terminals+60

147.05 €

1 Available 11 Days 119Spring-loaded terminal+60

174.89 €

1 Available 11 Days 97Screw terminals+40

Loading...

  1. 1

Basic information

No. of pins 3 Product size (width)(mm) 45 Product size (depth)(mm) 97
Switching voltage (max.)(V AC) 690 V AC Frame size S0 IP rating IP20
Mounting type (relays) Snap-in, Screw-fit Product type Circuit breaker Ambient temperature (min.)(°C) -20

Tech Support