Circuit breaker size S0 for transformer protection (Part Numbers)

Circuit breaker size S0 for transformer protection

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Product type: Circuit breaker
・No. of pins: 3
・Product width: 45mm
・Product depth: 97mm
・Product height: 97, 119, 144mm
・Frame size: S0
・Switching voltage (max.): 690 V AC
・For system protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RV24214AA10
3RV24214AA15
3RV24214AA20
3RV24214BA10
3RV24214BA15
3RV24214BA20
3RV24214CA10
3RV24214CA15
3RV24214CA20
3RV24214DA10
3RV24214DA15
3RV24214DA20
3RV28214BD10
3RV28214CD10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Adjustment range (amperage) Current load
(A)
Connection (components)

94.11 €

1 13 Days 9710 - 16 A16Screw terminals

114.37 €

1 Available 13 Days 9710 - 16 A16Screw terminals

98.04 €

1 Available 13 Days 11910 - 16 A16Spring-loaded terminal

98.04 €

1 Available 13 Days 9713 - 20 A20Screw terminals

114.37 €

1 Available 13 Days 9713 - 20 A20Screw terminals

94.11 €

1 13 Days 11913 - 20 A20Spring-loaded terminal

104.57 €

1 Available 13 Days 9716 - 22 A22Screw terminals

114.37 €

1 13 Days 9716 - 22 A22Screw terminals

104.57 €

1 Available 13 Days 11916 - 22 A22Spring-loaded terminal

119.83 €

1 Available 13 Days 9718 - 25 A25Screw terminals

136.17 €

1 Available 13 Days 9718 - 25 A25Screw terminals

119.83 €

1 Available 13 Days 11918 - 25 A25Spring-loaded terminal

207.68 €

1 Available 13 Days 14420 A (max)-Screw terminals

251.40 €

1 Available 13 Days 14422 A (max)-Screw terminals

Loading...

  1. 1

Basic information

No. of pins 3 Product size (width)(mm) 45 Product size (depth)(mm) 97
Switching voltage (max.)(V AC) 690 V AC Frame size S0 IP rating IP20
Mounting type (relays) DIN rail Product type Circuit breaker Ambient temperature (min.)(°C) -20
Ambient temperature (max.)(°C) +60

Tech Support