Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Adjustment range (amperage) | Mounting type (relays) | |
---|---|---|---|---|---|---|---|---|
252.09 € | 1 | 3 Days | 55 | 54 - 65 A | DIN rail | |||
280.11 € | 1 | 11 Days | 55 | 62 - 73 A | DIN rail | |||
213.16 € | 1 | Available | 11 Days | 55 | 28 - 36 A | DIN rail | ||
296.92 € | 1 | 11 Days | 55 | 70 - 80 A | DIN rail | |||
212.88 € | 1 | 11 Days | 55 | 32 - 40 A | DIN rail | |||
262.35 € | 1 | Available | 6 Days | 55 | 42 - 52 A | DIN rail | ||
256.88 € | 1 | Available | 12 Days | 55 | 49 - 59 A | DIN rail | ||
- | 163.96 € | 1 | Available | 11 Days | 55 | 14 - 20 A | Snap-in, Screw-fit | |
- | 185.83 € | 1 | Available | 11 Days | 55 | 14 - 20 A | Snap-in, Screw-fit | |
- | 218.63 € | 1 | Available | 16 Days | 55 | 14 - 20 A | Snap-in, Screw-fit | |
- | 218.48 € | 1 | 16 Days | 55 | 14 - 20 A | Snap-in, Screw-fit | ||
- | 207.68 € | 1 | Available | 11 Days | 55 | 18 - 25 A | Snap-in, Screw-fit | |
- | 240.48 € | 1 | Available | 16 Days | 55 | 18 - 25 A | Snap-in, Screw-fit | |
- | 256.88 € | 1 | Available | 17 Days | 55 | 18 - 25 A | Snap-in, Screw-fit | |
- | 196.75 € | 1 | Available | 3 Days | 55 | 22 - 32 A | Snap-in, Screw-fit | |
- | 207.68 € | 1 | 12 Days | 55 | 22 - 32 A | Snap-in, Screw-fit | ||
- | 256.88 € | 1 | Available | 16 Days | 55 | 22 - 32 A | Snap-in, Screw-fit | |
- | 273.28 € | 1 | Available | 16 Days | 55 | 22 - 32 A | Snap-in, Screw-fit | |
- | 322.48 € | 1 | Available | 16 Days | 55 | 54 - 65 A | Snap-in, Screw-fit | |
- | 337.79 € | 1 | Available | 16 Days | 55 | 54 - 65 A | Snap-in, Screw-fit | |
- | 240.48 € | 1 | Available | 12 Days | 55 | 28 - 36 A | Snap-in, Screw-fit | |
- | 267.81 € | 1 | Available | 16 Days | 55 | 28 - 36 A | Snap-in, Screw-fit | |
- | 263.29 € | 1 | 16 Days | 55 | 28 - 36 A | Snap-in, Screw-fit | ||
- | 337.79 € | 1 | Available | 11 Days | 55 | 70 - 80 A | Snap-in, Screw-fit | |
- | 163.96 € | 1 | Available | 11 Days | 55 | 9.5 - 14 A | Snap-in, Screw-fit | |
- | 185.83 € | 1 | Available | 11 Days | 55 | 9.5 - 14 A | Snap-in, Screw-fit | |
- | 218.63 € | 1 | Available | 16 Days | 55 | 9.5 - 14 A | Snap-in, Screw-fit | |
- | 235.01 € | 1 | Available | 17 Days | 55 | 9.5 - 14 A | Snap-in, Screw-fit | |
- | 163.96 € | 1 | Available | 12 Days | 55 | 12 - 17 A | Snap-in, Screw-fit | |
- | 185.83 € | 1 | Available | 11 Days | 55 | 12 - 17 A | Snap-in, Screw-fit | |
- | 218.63 € | 1 | Available | 16 Days | 55 | 12 - 17 A | Snap-in, Screw-fit | |
- | 240.48 € | 1 | Available | 12 Days | 55 | 32 - 40 A | Snap-in, Screw-fit | |
- | 283.12 € | 1 | Available | 16 Days | 55 | 32 - 40 A | Snap-in, Screw-fit | |
- | 300.61 € | 1 | Available | 16 Days | 55 | 32 - 40 A | Snap-in, Screw-fit | |
- | 262.35 € | 1 | Available | 11 Days | 55 | 35 - 45 A | Snap-in, Screw-fit | |
- | 304.99 € | 1 | Available | 17 Days | 55 | 35 - 45 A | Snap-in, Screw-fit | |
- | 296.92 € | 1 | 16 Days | 55 | 35 - 45 A | Snap-in, Screw-fit | ||
- | 289.68 € | 1 | Available | 11 Days | 55 | 42 - 52 A | Snap-in, Screw-fit | |
- | 315.92 € | 1 | Available | 16 Days | 55 | 42 - 52 A | Snap-in, Screw-fit | |
- | 322.48 € | 1 | Available | 16 Days | 55 | 42 - 52 A | Snap-in, Screw-fit | |
- | 278.76 € | 1 | Available | 11 Days | 55 | 49 - 59 A | Snap-in, Screw-fit | |
- | 322.48 € | 1 | Available | 16 Days | 55 | 49 - 59 A | Snap-in, Screw-fit | |
- | 337.79 € | 1 | Available | 16 Days | 55 | 49 - 59 A | Snap-in, Screw-fit | |
- | 251.40 € | 1 | Available | 11 Days | 55 | 14 - 20 A | Snap-in, Screw-fit | |
- | 267.81 € | 1 | Available | 11 Days | 55 | 14 - 20 A | Snap-in, Screw-fit | |
- | 289.68 € | 1 | Available | 11 Days | 55 | 18 - 25 A | Snap-in, Screw-fit | |
- | 300.61 € | 1 | Available | 11 Days | 55 | 18 - 25 A | Snap-in, Screw-fit | |
- | 322.48 € | 1 | Available | 11 Days | 55 | 22 - 32 A | Snap-in, Screw-fit | |
- | 392.44 € | 1 | Available | 11 Days | 55 | 54 - 65 A | Snap-in, Screw-fit | |
- | 414.29 € | 1 | Available | 12 Days | 55 | 54 - 65 A | Snap-in, Screw-fit | |
- | 464.59 € | 1 | Available | 12 Days | 55 | 62 - 73 A | Snap-in, Screw-fit | |
- | 304.99 € | 1 | 11 Days | 55 | 28 - 36 A | Snap-in, Screw-fit | ||
- | 486.44 € | 1 | Available | 11 Days | 55 | 70 - 80 A | Snap-in, Screw-fit | |
- | 251.40 € | 1 | Available | 11 Days | 55 | 9.5 - 14 A | Snap-in, Screw-fit | |
- | 267.81 € | 1 | Available | 11 Days | 55 | 9.5 - 14 A | Snap-in, Screw-fit | |
- | 229.55 € | 1 | 11 Days | 55 | 12 - 17 A | Snap-in, Screw-fit | ||
- | 267.81 € | 1 | Available | 11 Days | 55 | 12 - 17 A | Snap-in, Screw-fit | |
- | 348.72 € | 1 | Available | 11 Days | 55 | 32 - 40 A | Snap-in, Screw-fit | |
- | 366.21 € | 1 | Available | 12 Days | 55 | 32 - 40 A | Snap-in, Screw-fit | |
- | 381.51 € | 1 | Available | 11 Days | 55 | 35 - 45 A | Snap-in, Screw-fit |
Loading...
Product size (height)(mm) | 140 | Product size (depth)(mm) | 149 | Switching voltage (max.)(V AC) | 690 V AC |
---|---|---|---|---|---|
Frame size | S2 | IP rating | IP20 | Connection (components) | Screw terminals |
Product type | Circuit breaker | Ambient temperature (min.)(°C) | -20 | Ambient temperature (max.)(°C) | +60 |
Configure
Basic Attributes
Product size (width)(mm)
Adjustment range (amperage)
Mounting type (relays)
Filter by standard shipping days
Optional Attributes