Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Adjustment range (amperage) | |
---|---|---|---|---|---|---|
315.92 € | 1 | Available | 13 Days | 70 | 28 - 40 A | |
315.92 € | 1 | Available | 14 Days | 70 | 28 - 40 A | |
300.61 € | 1 | Available | 13 Days | 70 | 36 - 50 A | |
315.92 € | 1 | Available | 13 Days | 70 | 36 - 50 A | |
300.61 € | 1 | Available | 14 Days | 70 | 45 - 63 A | |
315.92 € | 1 | Available | 13 Days | 70 | 45 - 63 A | |
333.41 € | 1 | Available | 13 Days | 70 | 57 - 75 A | |
344.33 € | 1 | Available | 14 Days | 70 | 57 - 75 A | |
381.51 € | 1 | Available | 13 Days | 70 | 80 - 100 A | |
403.37 € | 1 | Available | 13 Days | 70 | 80 - 100 A | |
355.27 € | 1 | Available | 14 Days | 70 | 65 - 84 A | |
370.57 € | 1 | Available | 13 Days | 70 | 65 - 84 A | |
355.27 € | 1 | Available | 13 Days | 70 | 75 - 93 A | |
370.57 € | 1 | Available | 13 Days | 70 | 75 - 93 A | |
447.09 € | 1 | Available | 13 Days | 70 | 28 - 40 A | |
490.83 € | 1 | Available | 13 Days | 70 | 28 - 40 A | |
447.09 € | 1 | Available | 13 Days | 70 | 36 - 50 A | |
447.09 € | 1 | Available | 13 Days | 70 | 45 - 63 A | |
490.83 € | 1 | Available | 13 Days | 70 | 45 - 63 A | |
486.44 € | 1 | Available | 14 Days | 70 | 57 - 75 A | |
519.24 € | 1 | Available | 13 Days | 70 | 57 - 75 A | |
530.17 € | 1 | Available | 13 Days | 70 | 80 - 100 A | |
556.40 € | 1 | Available | 13 Days | 70 | 80 - 100 A | |
508.32 € | 1 | Available | 13 Days | 70 | 65 - 84 A | |
534.55 € | 1 | Available | 13 Days | 70 | 65 - 84 A | |
508.32 € | 1 | Available | 13 Days | 70 | 75 - 93 A | |
534.55 € | 1 | Available | 13 Days | 70 | 75 - 93 A | |
497.37 € | 1 | Available | 13 Days | 90 | 28 - 40 A | |
497.37 € | 1 | Available | 13 Days | 90 | 36 - 50 A | |
519.24 € | 1 | Available | 13 Days | 90 | 45 - 63 A | |
545.48 € | 1 | Available | 13 Days | 90 | 57 - 75 A | |
584.83 € | 1 | Available | 13 Days | 90 | 80 - 100 A | |
562.97 € | 1 | Available | 13 Days | 90 | 65 - 84 A | |
562.97 € | 1 | Available | 13 Days | 90 | 75 - 93 A |
Loading...
No. of pins | 3 | Product size (height)(mm) | 165 | Product size (depth)(mm) | 176 |
---|---|---|---|---|---|
Switching voltage (max.)(V AC) | 690 V AC | Frame size | S3 | IP rating | IP20 |
Connection (components) | Screw terminals | Mounting type (relays) | Snap-in, Screw-fit | Product type | Circuit breaker |
Ambient temperature (min.)(°C) | -20 | Ambient temperature (max.)(°C) | +60 |