Circuit breaker 3VA1 IEC frame 250 breaking capacity class S (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA1216-4EF32-0AA0
3VA1220-4EF32-0AA0
3VA12204GF420AA0
3VA1225-4EF32-0AA0
3VA12254FF420AA0
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage)

745.09 €

1 9 Days 3-pin105112 - 160 A

767.51 €

1 9 Days 3-pin105140 - 200 A
-

1,036.41 €

1 10 Days 4-pin140140 - 200 A

872.83 €

1 9 Days 3-pin105175 - 250 A
-

1,114.84 €

1 9 Days 4-pin140175 - 250 A

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 158 Product size (depth)(mm) 70
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 690
IP rating IP40 OCR type TM240 Breaking capacity rating S
Connection (components) Screws

Tech Support