Circuit breaker 3VA2 IEC frame 100 breaking capacity class L (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA20108HL320AA0
3VA20108HL420AA0
3VA20108HM360AA0
3VA20108HM420AA0
3VA20108HM460AA0
3VA20108HN420AA0
3VA20108JP420AA0
3VA20108JQ420AA0
3VA20108JQ460AA0
3VA20108KP360AA0
3VA20108KP420AA0
3VA20108KP460AA0
3VA20108KQ320AA0
3VA20108KQ360AA0
3VA20258HL320AA0
3VA20258HL360AA0
3VA20258HL420AA0
3VA20258HL460AA0
3VA20258HN320AA0
3VA20258HN420AA0
3VA20258JP320AA0
3VA20258JP420AA0
3VA20258JQ320AA0
3VA20258KP320AA0
3VA20258KP420AA0
3VA20258KQ320AA0
3VA20258KQ360AA0
3VA20258KQ460AA0
3VA20408HL420AA0
3VA20408HM320AA0
3VA20408HM360AA0
3VA20408HM420AA0
3VA20408HM460AA0
3VA20408HN320AA0
3VA20408HN460AA0
3VA20408JP320AA0
3VA20408JP360AA0
3VA20408JP420AA0
3VA20408JP460AA0
3VA20408JQ320AA0
3VA20408JQ360AA0
3VA20408JQ420AA0
3VA20408KP420AA0
3VA20408KQ320AA0
3VA20408KQ420AA0
3VA20408KQ460AA0
3VA20638HL320AA0
3VA20638HL360AA0
3VA20638HM320AA0
3VA20638HM360AA0
3VA20638HM420AA0
3VA20638HN320AA0
3VA20638HN360AA0
3VA20638HN420AA0
3VA20638HN460AA0
3VA20638JP320AA0
3VA20638JP460AA0
3VA20638JQ460AA0
3VA20638KP320AA0
3VA20638KQ320AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type Connection (components)

801.12 €

1 11 Days 3-pin10540 - 100 AETU320Screws

1,081.23 €

1 98 Days 4-pin14040 - 100 AETU320Screws

1,103.64 €

1 98 Days 3-pin10540 - 100 AETU330Clamp

1,365.83 €

1 4 Days 4-pin14040 - 100 AETU330Screws

1,388.24 €

1 4 Days 4-pin14040 - 100 AETU330Clamp

1,208.96 €

1 98 Days 4-pin14040 - 100 AETU350Screws

1,657.15 €

1 98 Days 4-pin14040 - 100 AETU550Screws

1,921.57 €

1 4 Days 4-pin14040 - 100 AETU560Screws

1,982.07 €

1 4 Days 4-pin14040 - 100 AETU560Clamp

1,462.19 €

1 4 Days 3-pin10540 - 100 AETU850Clamp

1,764.71 €

1 98 Days 4-pin14040 - 100 AETU850Screws

1,791.60 €

1 4 Days 4-pin14040 - 100 AETU850Clamp

1,731.09 €

1 98 Days 3-pin10540 - 100 AETU860Screws

1,753.51 €

1 4 Days 3-pin10540 - 100 AETU860Clamp

733.89 €

1 98 Days 3-pin10510 - 25 AETU320Screws

760.79 €

1 12 Days 3-pin10510 - 25 AETU320Clamp

996.08 €

1 98 Days 4-pin14010 - 25 AETU320Screws

1,025.21 €

1 98 Days 4-pin14010 - 25 AETU320Clamp

812.32 €

1 98 Days 3-pin10510 - 25 AETU350Screws

1,103.64 €

1 98 Days 4-pin14010 - 25 AETU350Screws

1,276.19 €

1 98 Days 3-pin10510 - 25 AETU550Screws

1,563.03 €

1 4 Days 4-pin14010 - 25 AETU550Screws

1,540.61 €

1 98 Days 3-pin10510 - 25 AETU560Screws

1,388.24 €

1 98 Days 3-pin10510 - 25 AETU850Screws

1,657.15 €

1 4 Days 4-pin14010 - 25 AETU850Screws

1,657.15 €

1 98 Days 3-pin10510 - 25 AETU860Screws

1,686.28 €

1 4 Days 3-pin10510 - 25 AETU860Clamp

2,000.00 €

1 4 Days 4-pin14010 - 25 AETU860Clamp

996.08 €

1 98 Days 4-pin14016 - 40 AETU320Screws

1,002.80 €

1 98 Days 3-pin10516 - 40 AETU330Screws

1,014.00 €

1 4 Days 3-pin10516 - 40 AETU330Clamp

1,242.57 €

1 4 Days 4-pin14016 - 40 AETU330Screws

1,294.12 €

1 4 Days 4-pin14016 - 40 AETU330Clamp

812.32 €

1 98 Days 3-pin10516 - 40 AETU350Screws

1,130.53 €

1 98 Days 4-pin14016 - 40 AETU350Clamp

1,276.19 €

1 4 Days 3-pin10516 - 40 AETU550Screws

1,294.12 €

1 98 Days 3-pin10516 - 40 AETU550Clamp

1,563.03 €

1 4 Days 4-pin14016 - 40 AETU550Screws

1,585.44 €

1 11 Days 4-pin14016 - 40 AETU550Clamp

1,540.61 €

1 4 Days 3-pin10516 - 40 AETU560Screws

1,578.71 €

1 4 Days 3-pin10516 - 40 AETU560Clamp

1,820.73 €

1 4 Days 4-pin14016 - 40 AETU560Screws

1,657.15 €

1 4 Days 4-pin14016 - 40 AETU850Screws

1,652.67 €

1 4 Days 3-pin10516 - 40 AETU860Screws

1,955.19 €

1 4 Days 4-pin14016 - 40 AETU860Screws

2,000.00 €

1 98 Days 4-pin14016 - 40 AETU860Clamp

733.89 €

1 98 Days 3-pin10525 - 63 AETU320Screws

760.79 €

1 98 Days 3-pin10525 - 63 AETU320Clamp

1,002.80 €

1 98 Days 3-pin10525 - 63 AETU330Screws

1,036.41 €

1 4 Days 3-pin10525 - 63 AETU330Clamp

1,242.57 €

1 4 Days 4-pin14025 - 63 AETU330Screws

794.40 €

1 98 Days 3-pin10525 - 63 AETU350Screws

845.93 €

1 98 Days 3-pin10525 - 63 AETU350Clamp

1,103.64 €

1 98 Days 4-pin14025 - 63 AETU350Screws

1,130.53 €

1 98 Days 4-pin14025 - 63 AETU350Clamp

1,276.19 €

1 98 Days 3-pin10525 - 63 AETU550Screws

1,585.44 €

1 4 Days 4-pin14025 - 63 AETU550Clamp

1,854.35 €

1 4 Days 4-pin14025 - 63 AETU560Clamp

1,388.24 €

1 98 Days 3-pin10525 - 63 AETU850Screws

1,657.15 €

1 98 Days 3-pin10525 - 63 AETU860Screws

Loading...

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 181 Product size (depth)(mm) 86
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 690
IP rating IP40 Breaking capacity rating L

Tech Support