Circuit breaker 3VA2 IEC frame 1000 breaking capacity class M (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA25105HK320AA0
3VA25105HL320AA0
3VA25105HM420AA0
3VA25105JP320AA0
3VA25105JP420AA0
3VA25805HL320AA0
3VA25805HL420AA0
3VA25805HM320AA0
3VA25805HN320AA0
3VA25805HN420AA0
3VA25805JP320AA0
3VA25805KQ320AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type

5,049.23 €

1 Available Quote 3-pin210400 - 1000 AETU340

4,913.67 €

1 Available 10 Days 3-pin210400 - 1000 AETU320

6,940.35 €

1 Available Quote 4-pin280400 - 1000 AETU330

5,700.73 €

1 Available 12 Days 3-pin210400 - 1000 AETU550

7,246.43 €

1 Available 13 Days 4-pin280400 - 1000 AETU550

3,536.32 €

1 Available 9 Days 3-pin210320 - 800 AETU320

4,535.44 €

1 Available 12 Days 4-pin280320 - 800 AETU320

4,229.37 €

1 Available 12 Days 3-pin210320 - 800 AETU330

3,700.28 €

1 Available 9 Days 3-pin210320 - 800 AETU350

4,585.72 €

1 Available 11 Days 4-pin280320 - 800 AETU350

4,235.92 €

1 Available 12 Days 3-pin210320 - 800 AETU550

4,950.84 €

1 Available 12 Days 3-pin210320 - 800 AETU860

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 320 Product size (depth)(mm) 120
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 690
IP rating IP40 Breaking capacity rating M Connection (components) Screws

Tech Support