Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | Product size (width) (mm) | Adjustment range (amperage) | OCR type | |
---|---|---|---|---|---|---|---|---|---|
- | 1,063.31 € | 1 | 98 Days | 3-pin | 105 | 63 - 160 A | ETU340 | ||
- | 1,428.57 € | 1 | 12 Days | 4-pin | 140 | 63 - 160 A | ETU340 | ||
- | 1,450.99 € | 1 | 98 Days | 4-pin | 140 | 63 - 160 A | ETU320 | ||
- | 1,350.15 € | 1 | 98 Days | 3-pin | 105 | 63 - 160 A | ETU330 | ||
- | 1,182.07 € | 1 | 12 Days | 3-pin | 105 | 63 - 160 A | ETU350 | ||
- | 1,567.51 € | 1 | 12 Days | 4-pin | 140 | 63 - 160 A | ETU350 | ||
- | 2,324.93 € | 1 | 12 Days | 4-pin | 140 | 63 - 160 A | ETU560 | ||
- | 1,713.16 € | 1 | 98 Days | 3-pin | 105 | 63 - 160 A | ETU850 | ||
- | 2,168.07 € | 1 | 98 Days | 4-pin | 140 | 63 - 160 A | ETU850 | ||
- | 1,982.07 € | 1 | 12 Days | 3-pin | 105 | 63 - 160 A | ETU860 | ||
- | 2,436.97 € | 1 | 98 Days | 4-pin | 140 | 63 - 160 A | ETU860 | ||
- | 1,462.19 € | 1 | 11 Days | 3-pin | 105 | 63 - 160 A | ETU860 | ||
1,063.31 € | 1 | 9 Days | 3-pin | 105 | 100 - 250 A | ETU320 | |||
- | 1,126.05 € | 1 | 10 Days | 3-pin | 105 | 80 - 200 A | ETU350M | ||
- | 1,645.93 € | 1 | 12 Days | 3-pin | 105 | 80 - 200 A | - | ||
- | 1,450.99 € | 1 | 10 Days | 4-pin | 140 | 100 - 250 A | ETU320 | ||
- | 1,081.23 € | 1 | 9 Days | 3-pin | 105 | 100 - 250 A | ETU350 | ||
- | 1,641.45 € | 1 | 10 Days | 3-pin | 105 | 100 - 250 A | ETU550 | ||
- | 2,067.23 € | 1 | 11 Days | 4-pin | 140 | 100 - 250 A | ETU550 | ||
- | 2,324.93 € | 1 | 12 Days | 4-pin | 140 | 100 - 250 A | ETU560 | ||
- | 1,753.51 € | 1 | 9 Days | 3-pin | 105 | 100 - 250 A | ETU850 | ||
- | 2,217.37 € | 1 | 10 Days | 4-pin | 140 | 100 - 250 A | ETU850 | ||
- | 2,026.89 € | 1 | 12 Days | 3-pin | 105 | 100 - 250 A | ETU860 | ||
- | 2,436.97 € | 1 | 12 Days | 4-pin | 140 | 100 - 250 A | - |
Loading...
Mounting type (relays) | Fixed | Product size (height)(mm) | 181 | Product size (depth)(mm) | 86 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | Max. temperature(°C) | +70 | Switching voltage (max.)(V DC/AC) | 690 |
IP rating | IP40 | Breaking capacity rating | M | Connection (components) | Screws |
Configure
Basic Attributes
Number of pins
Product size (width)(mm)
Adjustment range (amperage)
OCR type
Filter by standard shipping days
Optional Attributes