In-line Terminal Block for DIN Rail, Lever Operation Type 2116 Series (Ferrule Crimp Stranded Wire, Solid Wire Can Be Connected Immediately)【20-100 Pieces Per Package】 (Part Numbers)

In-line Terminal Block for DIN Rail, Lever Operation Type 2116 Series (Ferrule Crimp Stranded Wire, Solid Wire Can Be Connected Immediately)

Click on this image to zoom in.

Click on this image to zoom in.

  • In-line Terminal Block for DIN Rail, Lever Operation Type 2116 Series (Ferrule Crimp Stranded Wire, Solid Wire Can Be Connected Immediately)
  • In-line Terminal Block for DIN Rail, Lever Operation Type 2116 Series (Ferrule Crimp Stranded Wire, Solid Wire Can Be Connected Immediately)
  • In-line Terminal Block for DIN Rail, Lever Operation Type 2116 Series (Ferrule Crimp Stranded Wire, Solid Wire Can Be Connected Immediately)
  • In-line Terminal Block for DIN Rail, Lever Operation Type 2116 Series (Ferrule Crimp Stranded Wire, Solid Wire Can Be Connected Immediately)
  • In-line Terminal Block for DIN Rail, Lever Operation Type 2116 Series (Ferrule Crimp Stranded Wire, Solid Wire Can Be Connected Immediately)
  • In-line Terminal Block for DIN Rail, Lever Operation Type 2116 Series (Ferrule Crimp Stranded Wire, Solid Wire Can Be Connected Immediately)
  • In-line Terminal Block for DIN Rail, Lever Operation Type 2116 Series (Ferrule Crimp Stranded Wire, Solid Wire Can Be Connected Immediately)
  • In-line Terminal Block for DIN Rail, Lever Operation Type 2116 Series (Ferrule Crimp Stranded Wire, Solid Wire Can Be Connected Immediately)
  • In-line Terminal Block for DIN Rail, Lever Operation Type 2116 Series (Ferrule Crimp Stranded Wire, Solid Wire Can Be Connected Immediately)
  • In-line Terminal Block for DIN Rail, Lever Operation Type 2116 Series (Ferrule Crimp Stranded Wire, Solid Wire Can Be Connected Immediately)
  • In-line Terminal Block for DIN Rail, Lever Operation Type 2116 Series (Ferrule Crimp Stranded Wire, Solid Wire Can Be Connected Immediately)
  • In-line Terminal Block for DIN Rail, Lever Operation Type 2116 Series (Ferrule Crimp Stranded Wire, Solid Wire Can Be Connected Immediately)
  • In-line Terminal Block for DIN Rail, Lever Operation Type 2116 Series (Ferrule Crimp Stranded Wire, Solid Wire Can Be Connected Immediately)
  • In-line Terminal Block for DIN Rail, Lever Operation Type 2116 Series (Ferrule Crimp Stranded Wire, Solid Wire Can Be Connected Immediately)
  • In-line Terminal Block for DIN Rail, Lever Operation Type 2116 Series (Ferrule Crimp Stranded Wire, Solid Wire Can Be Connected Immediately)
  • In-line Terminal Block for DIN Rail, Lever Operation Type 2116 Series (Ferrule Crimp Stranded Wire, Solid Wire Can Be Connected Immediately)
  • Volume Discount
Space-saving spring-type DIN rail-mount terminal block. Lever type connection without tools.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2116-1304
2116-1307
2116-1391
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Poles
(Pole)
Product size (height)
(mm)
Product size (width)
(mm)
Clamp width
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
Min. cross section (flexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (inflexible)
(mm²)
AWG (min.) AWG max. No. of rows Pins per row Colour Connection (components) Connector features Compatible with Wago series Manufacturer part # Product type Type (manufacturer type)

147.05 €

20 Pieces Per Package

1 pack Available 26 Days 136.9012122018908000.50160.52520413BluePush-in connector+ CAGE CLAMP®|+ lever-2116-1304Continuity2116-1304

245.95 €

20 Pieces Per Package

1 pack Available 26 Days 136.9012122018908000.50160.52520413Green-yellowPush-in connector+ CAGE CLAMP®|+ lever-2116-1307PG terminal2116-1307

136.17 €

100 Pieces Per Package

1 pack Available 6 Days -36.501-------------Grey--21022116-1391Terminal/intermediate panel2116-1391

Loading...

  1. 1

Basic information

Product size (length)(mm) 113.50 Industrial goods Yes

Tech Support