Socket base (NZM3-XAVS)

Socket base NZM3-XAVS

Product Details:

Manufacturer part number: NZM3-XAVS

Brand: EATON

Price: 1,012.69

Delivery time: 3 Days


Technical Data:

Number of poles: 3

Rated current In: 610 A


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NZM3-XAVS

Part Number
NZM3-XAVS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of poles Rated current In
(A)

1,012.69 €

1 3 Days 3610

Loading...

  1. 1

Basic information

Type of electrical connection of main circuit Screw connection Version as built-in device true Version as busbar adapter false

This page is Socket base, part number NZM3-XAVS.
You can find the detail information about specifications and dimensions on part number NZM3-XAVS.

Variation of this product

Part Number
NZM3-4-XAVS
NZM4-4-XAVS
NZM4-XAVS
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of poles Rated current In
(A)

1,350.72 €

1 3 Days 4610

2,432.45 €

1 3 Days 41488

1,827.05 €

1 3 Days 31488

Tech Support