Spacer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ADT125-110
ADT200-190
HS25-CI
NZM1/2-XAB
NZM3-XAB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Width
(mm)
Model Outer diameter
(mm)
Height
(mm)
Depth
(mm)
Inner diameter
(mm)
RAL-number Surface protection Max. load capacity
(kg)
Suitable for enclosure building width
(mm)
Suitable for enclosure building depth
(mm)
Material quality Length
(mm)
Suitable for enclosure building height
(mm)

0.55 €

10 13 Days Grey0Other-00-7035-4000--0

0.55 €

10 4 Days Grey30Other-2020-7035-4000--0

2.21 €

25 5 Days Grey0Other-250-7035-4000--0

20.65 €

1 5 Days ---28--0-Other---Polyamide (PA)17.5-

24.89 €

1 4 Days ---43--0-Other---Polyamide (PA)17.5-

Loading...

  1. 1

Basic information

Material Plastic

Tech Support