Blanking strip 12 SU (BS-12MB-GY)

Blanking strip 12 SU BS-12MB-GY

Product Details:

Manufacturer part number: BS-12MB-GY

Brand: EATON

Price: 6.87

Delivery time: 3 Days


Technical Data:

Colour: Grey

RAL-number: 7035


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BS-12MB-GY

Part Number
BS-12MB-GY
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour RAL-number

6.87 €

10 3 Days Grey7035

Loading...

  1. 1

Basic information

Width(mm) 216 Height(mm) 52 Surface protection Lacquered
Material Plastic Width in number of modular spacings 12

This page is Blanking strip 12 SU, part number BS-12MB-GY.
You can find the detail information about specifications and dimensions on part number BS-12MB-GY.

Variation of this product

Part Number
BS-12MB-WH
BS-12MF-GY
BS-12MF-WH
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour RAL-number

6.87 €

10 3 Days White9016

8.05 €

10 3 Days Grey7035

8.05 €

10 3 Days White9016

Tech Support