Undervoltage release (NZM1-XUVL)

Undervoltage release NZM1-XUVL

Product Details:

Manufacturer part number: NZM1-XUVL

Brand: EATON

Price: 129.14

Delivery time: 5 Days


Technical Data:

Suitable for max. number of poles main contact unit (total): -

Rated voltage: - V

Delayed: true

Suitable for off-load switch: true

Suitable for overload relay: false


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NZM1-XUVL

Part Number
NZM1-XUVL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable for max. number of poles main contact unit (total) Rated voltage
(V)
Delayed Suitable for off-load switch Suitable for overload relay Attached at delivery Assembly width (TE) Type of electric connection Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Suitable for motor safety switch Suitable for power circuit breaker Rated switch current
(A)
Number of fault-signal switches Device fitting Additional equipment Voltage type for actuating Number of contacts as normally closed contact Number of contacts as normally open contact With auto test for earth leakage function Suitable for max. current main contact unit
(A)

129.14 €

1 5 Days --truetruefalse--Screw connection0|00|00|0falsetrue----DC00--

Loading...

  1. 1

Basic information

Number of contacts as change-over contact 0

This page is Undervoltage release, part number NZM1-XUVL.
You can find the detail information about specifications and dimensions on part number NZM1-XUVL.

Variation of this product

Part Number
NZM1-XU24AC
NZM1-XU24DC
NZM1-XU380-440AC
NZM2/3-XU110-130AC
NZM2/3-XU208-240AC
NZM2/3-XU220-250DC
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Suitable for max. number of poles main contact unit (total) Rated voltage
(V)
Delayed Suitable for off-load switch Suitable for overload relay Attached at delivery Assembly width (TE) Type of electric connection Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Suitable for motor safety switch Suitable for power circuit breaker Rated switch current
(A)
Number of fault-signal switches Device fitting Additional equipment Voltage type for actuating Number of contacts as normally closed contact Number of contacts as normally open contact With auto test for earth leakage function Suitable for max. current main contact unit
(A)

132.93 €

1 3 Days --falsetruefalse--Screw connection24|2424|240|0falsetrue----AC00--

132.93 €

1 3 Days --falsetruefalse--Screw connection0|00|024|24falsetrue----DC00--

132.93 €

1 3 Days --falsetruefalse--Screw connection380|440380|4400|0falsetrue----AC00--

149.89 €

1 3 Days --falsetruefalse--Screw connection110|130110|1300|0falsetrue----AC00--

149.89 €

1 3 Days --falsetruefalse--Screw connection208|240208|2400|0falsetrue----AC00--

149.89 €

1 35 Days --falsetruefalse--Screw connection0|00|0220|250falsetrue----DC00--

Tech Support