Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XV-313-10-C00-A00-1C
Supporting protocol for AS-Interface Safety at Work | false | Built-in depth(mm) | 57.1 | Suitable for safety functions | false |
---|---|---|---|---|---|
Screen diagonal(inch) | 10.1 | Operation temperature(°C) | 0|50 | Voltage type of supply voltage | DC |
Supporting protocol for LON | false | Number of HW-interfaces industrial Ethernet | 2 | Number of HW-interfaces RS-232 | 1 |
Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 1 | Number of HW-interfaces serial TTY | 0 |
Number of HW-interfaces USB | 2 | Number of HW-interfaces parallel | 0 | Number of HW-interfaces other | 1 |
Supporting protocol for TCP/IP | true | Supporting protocol for ASI | false | Supporting protocol for PROFIBUS | false |
Supporting protocol for CAN | true | Supporting protocol for INTERBUS | false | Supporting protocol for KNX | false |
Supporting protocol for MODBUS | true | Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false |
Supporting protocol for SUCONET | false | Supporting protocol for other bus systems | false | With colour display | true |
Number of colours of the display | 16777216 | Number of pixels, horizontal | 1024 | Number of pixels, vertical | 600 |
Number of function buttons, programmable | 0 | With numeric keyboard | false | With alpha numeric keyboard | false |
Useful project memory/user memory(kByte) | 512000 | With message indication | true | With message system (incl. buffer and confirmation) | true |
Process value representation (output) possible | true | Process default value (input) possible | true | With recipes | true |
Number of password levels | 200 | With printer output | true | Number of online languages | 100 |
Additional software components, loadable | true | Degree of protection (IP), front side | IP65 | With SW interfaces | true |
Width of the front(mm) | 254.4 | Height of the front(mm) | 164.5 | Rail mounting possible | false |
Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false | Number of interfaces PROFINET | 0 |
Number of HW-interfaces Wireless | 0 | Wall mounting/direct mounting | false | Radio standard Bluetooth | false |
Radio standard WLAN 802.11 | false | IO link master | false | Supporting protocol for DeviceNet Safety | false |
Supporting protocol for EtherNet/IP | true | Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET CBA | false |
Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | false | Supporting protocol for SafetyBUS p | false |
Supply voltage AC 50 Hz(V) | 0|0 | Supply voltage AC 60 Hz(V) | 0|0 | Supply voltage DC(V) | 19.2|30 |
Type of display | TFT | Number of grey-scales/blue-scales of display | 0 | Radio standard GPRS | false |
Radio standard GSM | false | Radio standard UMTS | false | Number of buttons with LED | 0 |
Number of system buttons | 1 | Touch technology | Capacitive multitouch | Degree of protection (NEMA), front side | 12 |
This page is Rear mounting control panel; 24 V DC; 10 Inches PCT-Display; 1024x600 pixels; 2xEthernet; 1xRS232; 1xRS485; 1xCAN; 1xSD slot, part number XV-313-10-C00-A00-1C.
You can find the detail information about specifications and dimensions on part number XV-313-10-C00-A00-1C.