Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SPBT12-280/3 |
SPBT12-280-3+NPE |
SPBT12-280/4 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of poles | Construction size | Voltage protection level (kV) | Voltage protection level L-N (kV) | Voltage protection level N-PE (kV) | Specific energy (W/R) (kJ/Ohm) | System configuration IT | System configuration TN-C | System configuration TN-S | System configuration TT | System configuration TN-C-S | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
502.25 € | 1 | 3 Days | 3 | 3 modular spacing | 1.5 | 0 | 0 | 39.1 | false | true | false | false | true | |||
731.91 € | 1 | 3 Days | 4 | 5 modular spacing | 0 | 1.5 | 100 | 2500 | true | false | true | true | false | |||
638.03 € | 1 | 3 Days | 4 | 4 modular spacing | 1.5 | 0 | 0 | 39.1 | false | false | true | false | false |
Loading...
Energy-coordinated protection effect with regard to the terminal equipment | false | Mounting method | DIN rail (top hat rail) 35 mm | Lightning impulse current (10/350 µs)(kA) | 12.5 |
---|---|---|---|---|---|
Exhausting | false | Remote signalling | false | Follow current extinguishing capability(kA) | 0 |
Max. continuous voltage AC(V) | 280 | Nominal voltage AC(V) | 280 | Nominal voltage DC(V) | 0 |
Test class | Type 1 + 2 | Signalling at the device | Optic | Max. continuous voltage DC(V) | 0 |
Degree of protection (IP) | IP20 | Max. PV-voltage(V) | 0 | Integrated backup fuse | false |
Max. conductor cross section solid (solid, stranded)(mm²) | 25 | Max. conductor cross section flexible (fine-strand)(mm²) | 35 | Voltage protection level (DC+ - DC-)(kV) | 0 |
Voltage protection level (DC+/DC- - PE)(kV) | 0 | System configuration DC | false | System configuration TN | true |
System configuration other | true | Voltage protection level L-PE(kV) | 1.5 |
Configure
Basic Attributes
Number of poles
Construction size
Voltage protection level(kV)
Voltage protection level L-N(kV)
Voltage protection level N-PE(kV)
Specific energy (W/R)(kJ/Ohm)
System configuration IT
System configuration TN-C
System configuration TN-S
System configuration TT
System configuration TN-C-S
Type
Filter by standard shipping days
Optional Attributes