Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SPRT12-350/3-AX |
SPRT12-350/3+NPE-AX |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of poles | Construction size | Voltage protection level N-PE (kV) | Specific energy (W/R) (kJ/Ohm) | System configuration TN-C | System configuration TN-S | System configuration TT | Voltage protection level L-PE (kV) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,278.11 € | 1 | 5 Days | 3 | 6 modular spacing | 0 | 160 | true | false | false | 0 | |||
1,559.69 € | 1 | 4 Days | 4 | 8 modular spacing | 1.5 | 2500 | false | true | true | 1.5 |
Loading...
Energy-coordinated protection effect with regard to the terminal equipment | true | Mounting method | DIN rail (top hat rail) 35 mm | Lightning impulse current (10/350 µs)(kA) | 25 |
---|---|---|---|---|---|
Voltage protection level(kV) | 1.5 | Exhausting | false | Remote signalling | true |
Follow current extinguishing capability(kA) | 50 | Max. continuous voltage AC(V) | 350 | Nominal voltage AC(V) | 240 |
Nominal voltage DC(V) | 0 | Test class | Type 1 + 2 | Voltage protection level L-N(kV) | 1.5 |
Signalling at the device | Optic | Max. continuous voltage DC(V) | 0 | Degree of protection (IP) | IP20 |
Max. PV-voltage(V) | 0 | Integrated backup fuse | false | Max. conductor cross section solid (solid, stranded)(mm²) | 35 |
Max. conductor cross section flexible (fine-strand)(mm²) | 35 | Voltage protection level (DC+ - DC-)(kV) | 0 | Voltage protection level (DC+/DC- - PE)(kV) | 0 |
System configuration DC | false | System configuration IT | false | System configuration TN | true |
System configuration other | false | System configuration TN-C-S | true |
Configure
Basic Attributes
Number of poles
Construction size
Voltage protection level N-PE(kV)
Specific energy (W/R)(kJ/Ohm)
System configuration TN-C
System configuration TN-S
System configuration TT
Voltage protection level L-PE(kV)
Type
Filter by standard shipping days
Optional Attributes