Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
M22-XDL-B-D14 |
M22-XDL-W-D4 |
M22-XDL-W-D15 |
M22-XDL-W-D17 |
M22-XDL-W-D18 |
M22-XDL-W-GB0 |
M22-XDL-W-GB18 |
M22-XDLH-B |
M22-XDLH-G |
M22-XDLH-R-X0 |
M22-XDLH-W |
M22-XDLH-W-X1 |
M22-XDLH-Y |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Imprint | Construction type | Imprint ISO symbols | |
---|---|---|---|---|---|---|---|---|---|
3.04 € | 10 | 13 Days | Blue | ENTSPERREN | Flat | Other | |||
3.04 € | 10 | 10 Days | White | AB | Flat | Other | |||
3.04 € | 10 | 37 Days | White | VORWÄRTS | Flat | Other | |||
3.04 € | 10 | 15 Days | White | HEBEN | Flat | Other | |||
3.04 € | 10 | 15 Days | White | SENKEN | Flat | Other | |||
3.04 € | 10 | 12 Days | White | STOP | Flat | Other | |||
3.04 € | 10 | 37 Days | White | LOWER | Flat | Other | |||
3.87 € | 10 | 8 Days | Blue | Without imprint | High | Without imprint | |||
3.87 € | 10 | 11 Days | Green | Without imprint | High | Without imprint | |||
5.03 € | 10 | 8 Days | Red | Other | High | "Symbol ""0""" | |||
3.87 € | 10 | 13 Days | White | Without imprint | High | Without imprint | |||
5.03 € | 10 | 13 Days | White | Other | High | "Symbol "" I """ | |||
3.87 € | 10 | 10 Days | Yellow | Without imprint | High | Without imprint |
Loading...
Width(mm) | 0 | Outer diameter(mm) | 22 | Height(mm) | 0 |
---|---|---|---|---|---|
Shape | Round | Programme diameter(mm) | 22 | Engravable | false |
Suitable for push button | false | Suitable for illuminated push buttons | true | Suitable for indicator light | false |
Mushroom head push button | false | Suitable for signalling lamp | false | Suitable for selector switch | false |