RCD / MCB (PKPM2-16/2/C/01-A)

RCD / MCB PKPM2-16/2/C/01-A

Product Details:

Manufacturer part number: PKPM2-16/2/C/01-A

Brand: EATON

Price: 199.00

Delivery time: 3 Days


Technical Data:

Rated current: 16 A

Release characteristic: C

Rated fault current: 0.1 mA


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PKPM2-16/2/C/01-A

Part Number
PKPM2-16/2/C/01-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated current
(A)
Release characteristic Rated fault current
(mA)

199.00 €

1 3 Days 16C0.1

Loading...

  1. 1

Basic information

Rated short-circuit breaking capacity Icn acc. EN 61009-1(kA) 10 Voltage type AC Built-in depth(mm) 70
Rated voltage(V) 230 Rated insulation voltage Ui(V) 250 Leakage current type A
Surge current capacity(kA) 0.25 Current limiting class 3 Over voltage category 3
Pollution degree 2 Width in number of modular spacings 2 Frequency 50 Hz
Degree of protection (IP) IP20 Number of protected poles 2 Concurrently switching N-neutral false
Rated short-circuit breaking capacity IEC 60947-2(kA) 0 Suitable for flush-mounted installation false Connectable conductor cross section solid-core(mm²) 1|25
Connectable conductor cross section multi-wired(mm²) 1|25 With interlocking device false Ambient temperature during operating(°C) -25|40
Number of poles (total) 2 Anti-nuisance tripping version false Rated impulse withstand voltage Uimp(kV) 4
Disconnection characteristic - Rated short-circuit breaking capacity acc. EN 61009(kA) 10

This page is RCD / MCB, part number PKPM2-16/2/C/01-A.
You can find the detail information about specifications and dimensions on part number PKPM2-16/2/C/01-A.

Variation of this product

Part Number
PKPM2-10/2/C/01-A
PKPM2-13/2/B/003-A
PKPM2-13/2/C/003-A
PKPM2-20/2/B/01-A
PKPM2-20/2/C/01-A
PKPM2-6/2/C/003-A
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated current
(A)
Release characteristic Rated fault current
(mA)

199.00 €

1 5 Days 10C0.1

199.00 €

1 3 Days 13B0.03

199.00 €

1 3 Days 13C0.03

199.00 €

1 26 Days 20B0.1

199.00 €

1 5 Days 20C0.1

249.93 €

1 3 Days 6C0.03

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360