Manufacturer part number: FBHMV-125/4/03-S/A
Brand: EATON
Price: 422.28 €
Delivery time: 4 Days
Rated fault current: 300 mA
Selective protection: true
Surge current capacity: 5 kA
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FBHMV-125/4/03-S/A
Mounting method | DIN rail | Built-in depth(mm) | 70 | Rated current(A) | 125 |
---|---|---|---|---|---|
Rated voltage(V) | 415 | Rated insulation voltage Ui(V) | 440 | Number of poles | 4 |
Leakage current type | A | Short-circuit breaking capacity (Icw)(kA) | 0 | Pollution degree | 2 |
Width in number of modular spacings | 5.5 | Short-time delayed tripping | false | Frequency | 50 Hz |
Degree of protection (IP) | IP20 | Connectable conductor cross section solid-core(mm²) | 2.5|50 | Connectable conductor cross section multi-wired(mm²) | 2.5|50 |
With interlocking device | true | Ambient temperature during operating(°C) | -25|40 | Additional equipment possible | true |
Rated impulse withstand voltage Uimp(kV) | 4 |
This page is Residual-current circuit breaker trip block for AZ, part number FBHMV-125/4/03-S/A.
You can find the detail information about specifications and dimensions on part number FBHMV-125/4/03-S/A.
Part Number |
---|
FBHMV-125/4/003-A |
FBHMV-125/4/03-A |
FBHMV-125/4/05-S/A |
FBHMV-125/4/1-S/A |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated fault current (mA) | Selective protection | Surge current capacity (kA) |
---|---|---|---|---|---|---|---|---|
379.74 € | 1 | 4 Days | 30 | false | 0.25 | |||
388.46 € | 1 | 4 Days | 300 | false | 0.25 | |||
429.99 € | 1 | 10 Days | 500 | true | 5 | |||
440.65 € | 1 | 4 Days | 1000 | true | 5 |