Residual current circuit-breaker (PXF-25/4/03-A)

Residual current circuit-breaker PXF-25/4/03-A

Product Details:

Manufacturer part number: PXF-25/4/03-A

Brand: EATON

Price: 120.84

Delivery time: 3 Days


Technical Data:

Rated current: 25 A

Rated voltage: 400 V

Number of poles: 4

Rated fault current: 300 mA

Selective protection: false


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PXF-25/4/03-A

Part Number
PXF-25/4/03-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated current
(A)
Rated voltage
(V)
Number of poles Rated fault current
(mA)
Selective protection Surge current capacity
(kA)
Width in number of modular spacings Short-time delayed tripping

120.84 €

1 3 Days 254004300false0.254false

Loading...

  1. 1

Basic information

Mounting method DIN rail Built-in depth(mm) 70.5 Rated insulation voltage Ui(V) 440
Leakage current type A Short-circuit breaking capacity (Icw)(kA) 10 Pollution degree 2
Frequency 50 Hz Degree of protection (IP) IP20 Connectable conductor cross section solid-core(mm²) 1.5|35
Connectable conductor cross section multi-wired(mm²) 1.5|16 With interlocking device true Ambient temperature during operating(°C) -25|40
Additional equipment possible true Rated impulse withstand voltage Uimp(kV) 4

This page is Residual current circuit-breaker, part number PXF-25/4/03-A.
You can find the detail information about specifications and dimensions on part number PXF-25/4/03-A.

Variation of this product

Part Number
PXF-16/2/001-A
PXF-16/2/003-A
PXF-25/2/003-A
PXF-25/4/05-A
PXF-40/2/003-A
PXF-40/2/03-A
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated current
(A)
Rated voltage
(V)
Number of poles Rated fault current
(mA)
Selective protection Surge current capacity
(kA)
Width in number of modular spacings Short-time delayed tripping

150.80 €

1 3 Days 16230210false0.252false

150.80 €

1 3 Days 16230230false0.252false

93.65 €

1 3 Days 25230230false0.252false

120.84 €

1 36 Days 254004500false0.254false

108.82 €

1 3 Days 40230230false0.252false

113.83 €

1 3 Days 402302300false0.252false

Tech Support