Digital residual current circuit-breaker (FRCDM-40/4/003-G/B+/60HZ)

Digital residual current circuit-breaker FRCDM-40/4/003-G/B+/60HZ

Product Details:

Manufacturer part number: FRCDM-40/4/003-G/B+/60HZ

Brand: EATON

Price: 859.05

Delivery time: 27 Days


Technical Data:

Rated current: 40 A

Ambient temperature during operating: -25|50 °C


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FRCDM-40/4/003-G/B+/60HZ

Part Number
FRCDM-40/4/003-G/B+/60HZ
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated current
(A)
Ambient temperature during operating
(°C)

859.05 €

1 27 Days 40-25|50

Loading...

  1. 1

Basic information

Mounting method DIN rail Built-in depth(mm) 70.5 Rated voltage(V) 415
Rated insulation voltage Ui(V) 440 Number of poles 4 Rated fault current(mA) 30
Leakage current type B+ Selective protection false Short-circuit breaking capacity (Icw)(kA) 10
Surge current capacity(kA) 3 Pollution degree 2 Width in number of modular spacings 4
Short-time delayed tripping true Frequency 60 Hz Degree of protection (IP) IP20
Connectable conductor cross section solid-core(mm²) 1.5|35 Connectable conductor cross section multi-wired(mm²) 1.5|16 With interlocking device true
Additional equipment possible true Rated impulse withstand voltage Uimp(kV) 4

This page is Digital residual current circuit-breaker, part number FRCDM-40/4/003-G/B+/60HZ.
You can find the detail information about specifications and dimensions on part number FRCDM-40/4/003-G/B+/60HZ.

Variation of this product

Part Number
FRCDM-63/4/003-G/B+/60HZ
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated current
(A)
Ambient temperature during operating
(°C)
-

1,068.73 €

1 27 Days 63-25|40

Tech Support