Complete cabinet counter for 3-point fixing (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZSD-2Z1TV-1400-A
ZSD-2Z1TV-1400-B
ZSD-ZV-1100-BASIC
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Model Height
(mm)
Number of TSG-panels Number of distributor rows Number of meter cabinets

3,323.11 €

1 21 Days 2-story1400142

3,178.41 €

1 17 Days 2-story1400162

2,216.56 €

1 17 Days 1-story1100071

Loading...

  1. 1

Basic information

Mounting method Surface mounted (plaster) Width(mm) 550 Depth(mm) 225
With mounting plate false Built-in depth(mm) 225 Number of fields 2
Built-in height(mm) 1100 Built-in width(mm) 550 Material Steel plate
Lower connection space With bus bar 5-pole Degree of protection (IP) IP31

Tech Support