Mounting frame profile (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WS9-ID
WS12-ID
WS13-ID
WS14-ID
WS16-ID
WS17-ID
WS18-ID
WS19-ID
WW3-ID
WW6-ID
WW6A-ID
WW9-ID
WW12-ID
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Depth
(mm)

55.45 €

1 38 Days 01125

70.43 €

5 3 Days 01500

75.16 €

1 38 Days 01625

80.04 €

1 39 Days 01750

89.96 €

1 3 Days 02000

96.90 €

1 26 Days 02125

101.82 €

1 3 Days 02250

106.55 €

1 40 Days 02375

20.08 €

5 3 Days 25275

34.22 €

1 3 Days 25650

34.22 €

1 40 Days 25675

50.62 €

1 3 Days 251025

70.43 €

1 41 Days 251400

Loading...

  1. 1

Basic information

Colour Other Width(mm) 50 Model Other
RAL-number 0 Material Steel

Tech Support