Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PIFT1L431C251CCA
Part Number
|
---|
PIFT1L431C251CCA |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated current (A) | Rated voltage (V) | Cable entry | Rated permanent current Iu (A) | Number of poles | Conditioned rated short-circuit current Iq (kA) | Construction size | Degree of protection (IP), front side | Suitable for fuses | Motor drive integrated | Type of electrical connection of main circuit | Version as emergency stop installation | Type of control element | Version as main switch | Version as safety switch | Rated operation power at AC-23, 400 V (kW) | Rated short-time withstand current lcw (kA) | Suitable for ground mounting | Suitable for front mounting 4-hole | Suitable for busbar mounting | Max. rated operation voltage Ue AC (V) | With error protection | Motor drive optional | Position control element | Equipped with connectors | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,113.11 € | 1 | 42 Days | - | - | Side | 250 | 4 | 55 | - | IP40 | NH1 | false | Screw connection | false | Cover grip | false | false | 0 | 0 | false | false | true | 690 | false | false | Front side | true |
Loading...
This page is Fuse switch disconnector, part number PIFT1L431C251CCA.
You can find the detail information about specifications and dimensions on part number PIFT1L431C251CCA.
Configure
Basic Attributes
Rated current(A)
Rated voltage(V)
Construction size
Type
Cable entry
Rated permanent current Iu(A)
Number of poles
Conditioned rated short-circuit current Iq(kA)
Degree of protection (IP), front side
Suitable for fuses
Motor drive integrated
Type of electrical connection of main circuit
Version as emergency stop installation
Type of control element
Version as main switch
Version as safety switch
Rated operation power at AC-23, 400 V(kW)
Rated short-time withstand current lcw(kA)
Suitable for ground mounting
Suitable for front mounting 4-hole
Suitable for busbar mounting
Max. rated operation voltage Ue AC(V)
With error protection
Motor drive optional
Position control element
Equipped with connectors
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PIFT0H311C155MM |
PIFT0H331C151CCAE |
PIFT0H400 |
PIFT1L431C251CCAE |
PIFT2H300CE |
PIFT2H311C401MM |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated current (A) | Rated voltage (V) | Cable entry | Rated permanent current Iu (A) | Number of poles | Conditioned rated short-circuit current Iq (kA) | Construction size | Degree of protection (IP), front side | Suitable for fuses | Motor drive integrated | Type of electrical connection of main circuit | Version as emergency stop installation | Type of control element | Version as main switch | Version as safety switch | Rated operation power at AC-23, 400 V (kW) | Rated short-time withstand current lcw (kA) | Suitable for ground mounting | Suitable for front mounting 4-hole | Suitable for busbar mounting | Max. rated operation voltage Ue AC (V) | With error protection | Motor drive optional | Position control element | Equipped with connectors |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
311.77 € | 1 | 42 Days | - | - | Side | 160 | 3 | 80 | - | IP40 | NH00 | false | Screw connection | false | Cover grip | false | false | 0 | 0 | false | false | true | 690 | false | false | Front side | true | |||
752.42 € | 1 | 42 Days | - | - | Side | 160 | 3 | 80 | - | IP40 | NH00 | false | Screw connection | false | Cover grip | false | false | 0 | 0 | false | false | true | 690 | true | false | Front side | true | |||
486.24 € | 1 | 42 Days | - | - | Side | 160 | 4 | 65 | - | IP40 | NH00 | false | Screw connection | false | Cover grip | false | false | 0 | 0 | false | false | true | 690 | false | false | Front side | true | |||
1,453.91 € | 1 | 42 Days | - | - | Side | 250 | 4 | 55 | - | IP40 | NH1 | false | Screw connection | false | Cover grip | false | false | 0 | 0 | false | false | true | 690 | true | false | Front side | true | |||
1,010.78 € | 1 | 42 Days | - | - | Side | 400 | 3 | 80 | - | IP40 | NH2 | false | Screw connection | false | Cover grip | false | false | 0 | 0 | false | false | true | 690 | true | false | Front side | true | |||
793.27 € | 1 | 42 Days | - | - | Side | 400 | 3 | 80 | - | IP40 | NH2 | false | Screw connection | false | Cover grip | false | false | 0 | 0 | false | false | true | 690 | false | false | Front side | true |