Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
34TQ25
Colour | Black | Width(mm) | 25 | Outer diameter(mm) | 0 |
---|---|---|---|---|---|
Height(mm) | 25 | Shape | Square | Imprint | Other |
Construction type | Flat | Programme diameter(mm) | 16 | Engravable | false |
Imprint ISO symbols | Other | Suitable for push button | true | Suitable for illuminated push buttons | false |
Suitable for indicator light | false | Mushroom head push button | false | Suitable for signalling lamp | false |
Suitable for selector switch | false |
This page is Button plate, arrow symbol electrical voltage, part number 34TQ25.
You can find the detail information about specifications and dimensions on part number 34TQ25.
Configure
Basic Attributes
Optional Attributes