Joystick, flat front, maintained, vertical, metal shaft (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M30C-FWRJS2V
M30I-FWRJS2V
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour front ring

75.85 €

1 18 Days Chrome

79.65 €

1 18 Days Other

Loading...

  1. 1

Basic information

Number of normally open contacts per actuation direction 0 Number of switch levels 1 Rated operation current Ie at AC-21, 400 V(A) 0
Centre mounting, hole diameter(mm) 30 Number of actuation directions 2 With retraction in 0-position false
Analogue output signal configurable false Degree of protection (IP) IP66 Number of make-and-break contacts per direction 0
Coder false Material front ring Metal With front ring true
Locking in 0-position false Joy stick length(mm) 66 Degree of protection (NEMA) 4X
Number of normally closed contacts per actuation direction 0

Tech Support