Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PKE12/AK/XTU-12
Part Number
|
---|
PKE12/AK/XTU-12 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated short-circuit breaking capacity lcu at 400 V, AC (kA) | Width (mm) | Height (mm) | Depth (mm) | Rated operation power at AC-3, 400 V (kW) | With integrated auxiliary switch | Rated permanent current Iu (A) | With integrated under voltage release | Overload release current setting (A) | Degree of protection (IP) | Type of control element | Switch off technique | Rated operation power at AC-3, 230 V (kW) | Phase failure sensitive | Device construction | Adjustment range undelayed short-circuit release (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
139.39 € | 1 | 3 Days | 0 | 45 | 102.5 | 120.5 | 0 | false | 12 | false | 3|12 | IP20 | Turn button | Electronic | 0 | true | Built-in device fixed built-in technique | 186|186 |
Loading...
Number of poles | 3 | Rated operating voltage(V) | 690|690 | With thermal protection | true |
---|---|---|---|---|---|
Type of electrical connection of main circuit | Screw connection |
This page is Motor-protective circuit-breaker, part number PKE12/AK/XTU-12.
You can find the detail information about specifications and dimensions on part number PKE12/AK/XTU-12.
Configure
Basic Attributes
Type
Rated short-circuit breaking capacity lcu at 400 V, AC(kA)
Width(mm)
Height(mm)
Depth(mm)
Rated operation power at AC-3, 400 V(kW)
With integrated auxiliary switch
Rated permanent current Iu(A)
With integrated under voltage release
Overload release current setting(A)
Degree of protection (IP)
Type of control element
Switch off technique
Rated operation power at AC-3, 230 V(kW)
Phase failure sensitive
Device construction
Adjustment range undelayed short-circuit release(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PKE12/AK/XTU-1,2 |
PKE12/AK/XTU-4 |
PKE12/XTU-1,2 |
PKE12/XTU-12 |
PKE12/XTU-4 |
PKE32/AK/XTU-32 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated short-circuit breaking capacity lcu at 400 V, AC (kA) | Width (mm) | Height (mm) | Depth (mm) | Rated operation power at AC-3, 400 V (kW) | With integrated auxiliary switch | Rated permanent current Iu (A) | With integrated under voltage release | Overload release current setting (A) | Degree of protection (IP) | Type of control element | Switch off technique | Rated operation power at AC-3, 230 V (kW) | Phase failure sensitive | Device construction | Adjustment range undelayed short-circuit release (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
139.39 € | 1 | 14 Days | 0 | 45 | 102.5 | 120.5 | 0.25 | true | 1.2 | true | 0.3|1.2 | IP20 | Turn button | Electronic | 0.12 | true | Built-in device fixed built-in technique | 18.6|18.6 | |||
139.39 € | 1 | 10 Days | 0 | 45 | 102.5 | 120.5 | 1.5 | false | 4 | false | 1|4 | IP20 | Turn button | Electronic | 0.75 | true | Built-in device fixed built-in technique | 62|62 | |||
134.67 € | 1 | 3 Days | 100 | 45 | 102.5 | 102.5 | 0.25 | false | 1.2 | false | 0.3|1.2 | IP20 | Turn button | Electronic | 0.12 | true | Built-in device fixed built-in technique | 18.6|18.6 | |||
134.67 € | 1 | 3 Days | 100 | 45 | 102.5 | 102.5 | 5.5 | false | 12 | false | 3|12 | IP20 | Turn button | Electronic | 3 | true | Built-in device fixed built-in technique | 186|186 | |||
134.67 € | 1 | 3 Days | 100 | 45 | 102.5 | 102.5 | 1.5 | false | 4 | false | 1|4 | IP20 | Turn button | Electronic | 0.75 | true | Built-in device fixed built-in technique | 62|62 | |||
173.32 € | 1 | 3 Days | 0 | 45 | 102.5 | 120.5 | 15 | false | 32 | false | 8|32 | IP20 | Turn button | Electronic | 7.5 | true | Built-in device fixed built-in technique | 496|496 |