Voltage current measuring switch, Contacts: 6, 20 A, 2 converters, front plate: 0-1-0-2, 90 °, maintained, surface mounting (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0-3-8030/I1

Part Number
T0-3-8030/I1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

63.99 €

1 42 Days

Loading...

  1. 1

Basic information

Modular version false Measuring between phase and N-neutral possible true Measurement between phases possible true
With 0 (off) position true With control unit true Degree of protection (IP) IP65
Device construction Surface mounting Degree of protection (NEMA) Other

This page is Voltage current measuring switch, Contacts: 6, 20 A, 2 converters, front plate: 0-1-0-2, 90 °, maintained, surface mounting, part number T0-3-8030/I1.
You can find the detail information about specifications and dimensions on part number T0-3-8030/I1.

Tech Support