Power factor meter changeover switch, Ie=12A, 90°, maintained, replacement switch, base fixing (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0-5-8043/XZ

Part Number
T0-5-8043/XZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

64.48 €

1 42 Days

Loading...

  1. 1

Basic information

Modular version false Measuring between phase and N-neutral possible true Measurement between phases possible false
With 0 (off) position true With control unit true Degree of protection (IP) IP56
Device construction Intermediate mounting Degree of protection (NEMA) Other

This page is Power factor meter changeover switch, Ie=12A, 90°, maintained, replacement switch, base fixing, part number T0-5-8043/XZ.
You can find the detail information about specifications and dimensions on part number T0-5-8043/XZ.

Tech Support