Voltage current measuring switch, Contacts: 10, 20 A, 3 converters, front plate: L1 / L2- L2 / L3 -L3 / L1, 90 °, maintained, centre mounting (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0-5-15172/EZ

Part Number
T0-5-15172/EZ
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

72.54 €

1 42 Days

Loading...

  1. 1

Basic information

Modular version false Measuring between phase and N-neutral possible false Measurement between phases possible true
With 0 (off) position false With control unit true Degree of protection (IP) IP55
Device construction Front installation Degree of protection (NEMA) 12

This page is Voltage current measuring switch, Contacts: 10, 20 A, 3 converters, front plate: L1 / L2- L2 / L3 -L3 / L1, 90 °, maintained, centre mounting, part number T0-5-15172/EZ.
You can find the detail information about specifications and dimensions on part number T0-5-15172/EZ.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360