Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
N3-400
Part Number
|
---|
N3-400 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of auxiliary contacts as change-over contact | Number of auxiliary contacts as normally open contact | Number of auxiliary contacts as normally closed contact | Rated current (A) | Rated voltage (V) | Rated operation power at AC-3, 400 V (kW) | Rated permanent current Iu (A) | Number of poles | Rated operating voltage (V) | Conditioned rated short-circuit current Iq (kA) | Construction size | Degree of protection (IP), front side | Number of switches | Interlockable | Motor drive integrated | Type of electrical connection of main circuit | Version as emergency stop installation | Type of control element | Version as main switch | Version as safety switch | Version as maintenance-/service switch | Rated operation power at AC-23, 400 V (kW) | Rated short-time withstand current lcw (kA) | Colour control element | Suitable for ground mounting | Suitable for front mounting 4-hole | Suitable for front mounting centre | Suitable for distribution board installation | Suitable for intermediate mounting | Max. rated operation voltage Ue AC (V) | Motor drive optional | Voltage release optional | Device construction | Rated permanent current at AC-21, 400 V (A) | Switching power at 400 V (kW) | Version as reversing switch | Rated permanent current at AC-23, 400 V (A) | Degree of protection (NEMA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,064.80 € | 1 | 3 Days | 0 | 0 | 0 | - | - | 0 | 400 | 3 | 690|690 | 0 | - | IP20 | 1 | TRUE | FALSE | Screw connection | TRUE | Rocker lever | TRUE | FALSE | TRUE | 200 | 12 | Black | TRUE | FALSE | FALSE | TRUE | TRUE | 690 | TRUE | TRUE | Built-in device fixed built-in technique | 0 | 0 | FALSE | 0 | - |
Loading...
This page is Switch-disconnector, part number N3-400.
You can find the detail information about specifications and dimensions on part number N3-400.
Configure
Basic Attributes
Rated current(A)
Rated voltage(V)
Construction size
Type
Number of auxiliary contacts as change-over contact
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact
Rated operation power at AC-3, 400 V(kW)
Rated permanent current Iu(A)
Number of poles
Rated operating voltage(V)
Conditioned rated short-circuit current Iq(kA)
Degree of protection (IP), front side
Number of switches
Interlockable
Motor drive integrated
Type of electrical connection of main circuit
Version as emergency stop installation
Type of control element
Version as main switch
Version as safety switch
Version as maintenance-/service switch
Rated operation power at AC-23, 400 V(kW)
Rated short-time withstand current lcw(kA)
Colour control element
Suitable for ground mounting
Suitable for front mounting 4-hole
Suitable for front mounting centre
Suitable for distribution board installation
Suitable for intermediate mounting
Max. rated operation voltage Ue AC(V)
Motor drive optional
Voltage release optional
Device construction
Rated permanent current at AC-21, 400 V(A)
Switching power at 400 V(kW)
Version as reversing switch
Rated permanent current at AC-23, 400 V(A)
Degree of protection (NEMA)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
D02-S/63/3-RS |
DCM-40/4 |
DCM-63/4 |
N3-400-BT |
N3-630 |
N3-630-BT |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of auxiliary contacts as change-over contact | Number of auxiliary contacts as normally open contact | Number of auxiliary contacts as normally closed contact | Rated current (A) | Rated voltage (V) | Rated operation power at AC-3, 400 V (kW) | Rated permanent current Iu (A) | Number of poles | Rated operating voltage (V) | Conditioned rated short-circuit current Iq (kA) | Construction size | Degree of protection (IP), front side | Number of switches | Interlockable | Motor drive integrated | Type of electrical connection of main circuit | Version as emergency stop installation | Type of control element | Version as main switch | Version as safety switch | Version as maintenance-/service switch | Rated operation power at AC-23, 400 V (kW) | Rated short-time withstand current lcw (kA) | Colour control element | Suitable for ground mounting | Suitable for front mounting 4-hole | Suitable for front mounting centre | Suitable for distribution board installation | Suitable for intermediate mounting | Max. rated operation voltage Ue AC (V) | Motor drive optional | Voltage release optional | Device construction | Rated permanent current at AC-21, 400 V (A) | Switching power at 400 V (kW) | Version as reversing switch | Rated permanent current at AC-23, 400 V (A) | Degree of protection (NEMA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100.34 € | 1 | 3 Days | - | - | - | 63 | 400 | - | - | 3 | - | - | D02 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
93.97 € | 1 | 3 Days | 0 | 0 | 0 | - | - | 0 | 40 | 4 | 415|415 | 0 | - | IP20 | 1 | FALSE | FALSE | Screw connection | FALSE | Toggle | TRUE | FALSE | TRUE | 0 | 1 | Black | TRUE | FALSE | FALSE | TRUE | FALSE | 415 | FALSE | FALSE | Built-in device fixed built-in technique | 40 | 20 | FALSE | 40 | Other | |||
110.32 € | 1 | 3 Days | 0 | 0 | 0 | - | - | 0 | 63 | 4 | 415|415 | 0 | - | IP20 | 1 | FALSE | FALSE | Screw connection | FALSE | Toggle | TRUE | FALSE | TRUE | 63 | 1.5 | Black | TRUE | FALSE | FALSE | TRUE | FALSE | 415 | FALSE | FALSE | Built-in device fixed built-in technique | 63 | 0 | FALSE | 40 | Other | |||
1,317.80 € | 1 | 3 Days | 0 | 0 | 0 | - | - | 0 | 400 | 3 | 690|690 | 0 | - | IP20 | 1 | TRUE | FALSE | Frame clamp | TRUE | Rocker lever | TRUE | FALSE | TRUE | 200 | 12 | Black | TRUE | FALSE | FALSE | TRUE | TRUE | 690 | TRUE | TRUE | Built-in device fixed built-in technique | 0 | 0 | FALSE | 0 | - | |||
1,365.95 € | 1 | 3 Days | 0 | 0 | 0 | - | - | 0 | 630 | 3 | 690|690 | 0 | - | IP20 | 1 | TRUE | FALSE | Screw connection | TRUE | Rocker lever | TRUE | FALSE | TRUE | 315 | 12 | Black | TRUE | FALSE | FALSE | TRUE | TRUE | 690 | TRUE | TRUE | Built-in device fixed built-in technique | 0 | 0 | FALSE | 0 | - | |||
1,630.32 € | 1 | 23 Days | 0 | 0 | 0 | - | - | 0 | 630 | 3 | 690|690 | 0 | - | IP20 | 1 | TRUE | FALSE | Frame clamp | TRUE | Rocker lever | TRUE | FALSE | TRUE | 315 | 12 | Black | TRUE | FALSE | FALSE | TRUE | TRUE | 690 | TRUE | TRUE | Built-in device fixed built-in technique | 0 | 0 | FALSE | 0 | - |