Switch-disconnector (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1314003
D02-LTS/63-3
D02-LTS/63-3N
D02-S/63/3-RS
DCM-40/4
DCM-63/4
DMM-40/1
DMM-40/1-SK
DMM-40/4
DMM-40/4-SK
DMM-63/1-SK
DMM-63/4
DMM-63/4+SK
DMM-63/4-SK
DMM-125/1
DMM-125/1-SK
DMM-125/3/I5/C-R
DMM-125/3/I5/P-B
DMM-125/3/I5/P-G
DMM-125/3/I5/P-R
DMM-125/3N/I5/P-R
DMM-125/4
DMM-125/4+CM
DMM-125/4/I5/C-R
DMM-125/4/I5/P-B
DMM-125/4/I5/P-G
DMM-125/4/I5/P-R
DMM-125/4-SK
DMM-160/3/I5/C-R
DMM-160/3/I5/P-B
DMM-160/3/I5/P-G
DMM-160/3/I5/P-R
DMM-160/3N/I5/C-B
DMM-160/3N/I5/C-G
DMM-160/3N/I5/C-R
DMM-160/3N/I5/P-B
DMM-160/4
DMM-160/4/I5/P-R
DMV-1000N/3
DMV-1000N/4
DMV-1250N/3
DMV-1600N/3
DMV-160N/3
DMV-160N/3+TC
DMV-160N/4
DMV-160N/4+TC
DMV-250N/1
DMV-250N/3
DMV-250N/4
DMV-400N/3
DMV-400N/4
DMV-630N/1
DMV-630N/3
DMV-630N/4
DMVS-160N/4
N1-4-63
N1-4-100
N1-4-125
N1-4-160
N1-63
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of auxiliary contacts as change-over contact Number of auxiliary contacts as normally open contact Number of auxiliary contacts as normally closed contact Rated current
(A)
Rated voltage
(V)
Rated operation power at AC-3, 400 V
(kW)
Rated permanent current Iu
(A)
Number of poles Rated operating voltage
(V)
Conditioned rated short-circuit current Iq
(kA)
Construction size Degree of protection (IP), front side Number of switches Interlockable Motor drive integrated Type of electrical connection of main circuit Version as emergency stop installation Type of control element Version as main switch Version as safety switch Version as maintenance-/service switch Rated operation power at AC-23, 400 V
(kW)
Rated short-time withstand current lcw
(kA)
Colour control element Suitable for ground mounting Suitable for front mounting 4-hole Suitable for front mounting centre Suitable for distribution board installation Suitable for intermediate mounting Max. rated operation voltage Ue AC
(V)
Motor drive optional Voltage release optional Device construction Rated permanent current at AC-21, 400 V
(A)
Switching power at 400 V
(kW)
Version as reversing switch Rated permanent current at AC-23, 400 V
(A)
Degree of protection (NEMA)

100.65 €

1 27 Days 000--0633415|4150-IP201FALSEFALSEScrew connectionFALSEOtherTRUEFALSETRUE631.5OtherTRUEFALSEFALSETRUEFALSE415FALSEFALSEBuilt-in device fixed built-in technique630FALSE40Other

168.00 €

3 3 Days ---63400--3--D02---------------------------

206.00 €

3 3 Days ---63400--4--D02---------------------------

100.34 €

1 3 Days ---63400--3--D02---------------------------

93.97 €

1 3 Days 000--0404415|4150-IP201FALSEFALSEScrew connectionFALSEToggleTRUEFALSETRUE01BlackTRUEFALSEFALSETRUEFALSE415FALSEFALSEBuilt-in device fixed built-in technique4020FALSE40Other

110.32 €

1 3 Days 000--0634415|4150-IP201FALSEFALSEScrew connectionFALSEToggleTRUEFALSETRUE631.5BlackTRUEFALSEFALSETRUEFALSE415FALSEFALSEBuilt-in device fixed built-in technique630FALSE40Other

100.65 €

1 27 Days 000--0403690|690100-IP201FALSEFALSEScrew connectionFALSEToggleTRUEFALSETRUE221BlackTRUEFALSEFALSETRUEFALSE690FALSEFALSEBuilt-in device fixed built-in technique400FALSE40Other

88.94 €

1 27 Days 000--0403690|690100-IP201FALSEFALSEScrew connectionFALSEOtherTRUEFALSETRUE221OtherTRUEFALSEFALSETRUEFALSE690FALSEFALSEBuilt-in device fixed built-in technique400FALSE40Other

104.52 €

1 3 Days 000--0404690|690100-IP201FALSEFALSEScrew connectionFALSEToggleTRUEFALSETRUE221BlackTRUEFALSEFALSETRUEFALSE690FALSEFALSEBuilt-in device fixed built-in technique400FALSE40Other

97.74 €

1 28 Days 000--0404690|690100-IP201FALSEFALSEScrew connectionFALSEOtherTRUEFALSETRUE221OtherTRUEFALSEFALSETRUEFALSE690FALSEFALSEBuilt-in device fixed built-in technique400FALSE40Other

100.65 €

1 26 Days 000--0633690|690100-IP201FALSEFALSEScrew connectionFALSEOtherTRUEFALSETRUE01.5OtherTRUEFALSEFALSETRUEFALSE690FALSEFALSEBuilt-in device fixed built-in technique630FALSE40Other

113.23 €

1 3 Days 000--0634690|690100-IP201FALSEFALSEScrew connectionFALSEToggleTRUEFALSETRUE301.5BlackTRUEFALSEFALSETRUEFALSE690FALSEFALSEBuilt-in device fixed built-in technique630FALSE40Other

137.42 €

1 25 Days 000--0634690|690100-IP201FALSEFALSEScrew connectionFALSEToggleTRUEFALSETRUE301.5OtherTRUEFALSEFALSETRUEFALSE690FALSEFALSEBuilt-in device fixed built-in technique630FALSE40Other

106.45 €

1 3 Days 000--0634690|690100-IP201FALSEFALSEScrew connectionFALSEOtherTRUEFALSETRUE301.5OtherTRUEFALSEFALSETRUEFALSE690FALSEFALSEBuilt-in device fixed built-in technique630FALSE40Other

220.65 €

1 25 Days 000--01253690|69050-IP201FALSEFALSEScrew connectionFALSEToggleTRUEFALSETRUE302.5BlackTRUEFALSEFALSETRUEFALSE690FALSEFALSEBuilt-in device fixed built-in technique1250FALSE125Other

182.90 €

1 3 Days 000--01253690|69050-IP201FALSEFALSEScrew connectionFALSEOtherTRUEFALSETRUE302.5OtherTRUEFALSEFALSETRUEFALSE690FALSEFALSEBuilt-in device fixed built-in technique1250FALSE125Other

419.31 €

1 27 Days 000--01253690|69050-IP651TRUEFALSEScrew connectionTRUEShort thumb-gripTRUEFALSETRUE02.5RedTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing1250FALSE125Other

384.37 €

1 26 Days 000--01253690|69050-IP651TRUEFALSEScrew connectionFALSEShort thumb-gripTRUEFALSETRUE02.5OtherTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing1250FALSE125Other

384.37 €

1 3 Days 000--01253690|69050-IP651TRUEFALSEScrew connectionFALSEShort thumb-gripTRUEFALSETRUE02.5GreyTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing1250FALSE125Other

384.37 €

1 3 Days 000--01253690|69050-IP651TRUEFALSEScrew connectionTRUEShort thumb-gripTRUEFALSETRUE02.5RedTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing1250FALSE125Other

398.54 €

1 25 Days 000--01253690|69050-IP651TRUEFALSEScrew connectionTRUEShort thumb-gripTRUEFALSETRUE02.5RedTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing1250FALSE125Other

180.97 €

1 3 Days 000--01254690|69050-IP201FALSEFALSEScrew connectionFALSEToggleTRUEFALSETRUE302.5BlackTRUEFALSEFALSETRUEFALSE690FALSEFALSEBuilt-in device fixed built-in technique1250FALSE125Other

237.10 €

1 3 Days 000--01254690|69050-IP201FALSEFALSEScrew connectionFALSEToggleTRUEFALSETRUE302.5OtherTRUEFALSEFALSEFALSETRUE690FALSEFALSEBuilt-in device fixed built-in technique1250FALSE125Other

444.80 €

1 27 Days 000--01254690|69050-IP651TRUEFALSEScrew connectionTRUEShort thumb-gripTRUEFALSETRUE02.5RedTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing1250FALSE125Other

409.85 €

1 26 Days 000--01254690|69050-IP651TRUEFALSEScrew connectionFALSEShort thumb-gripTRUEFALSETRUE02.5OtherTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing1250FALSE125Other

409.85 €

1 3 Days 000--01254690|69050-IP651TRUEFALSEScrew connectionFALSEShort thumb-gripTRUEFALSETRUE02.5GreyTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing1250FALSE125Other

410.29 €

1 3 Days 000--01254690|69050-IP651TRUEFALSEScrew connectionTRUEShort thumb-gripTRUEFALSETRUE02.5RedTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing1250FALSE125Other

169.35 €

1 3 Days 000--01254690|69050-IP201FALSEFALSEScrew connectionFALSEOtherTRUEFALSETRUE302.5OtherTRUEFALSEFALSEFALSEFALSE690FALSEFALSEBuilt-in device fixed built-in technique1250FALSE125Other

463.70 €

1 24 Days 000--01603690|69050-IP651TRUEFALSEScrew connectionTRUEShort thumb-gripTRUEFALSETRUE02.5RedTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing1600FALSE140Other

431.59 €

1 27 Days 000--01603690|69050-IP651TRUEFALSEScrew connectionFALSEShort thumb-gripTRUEFALSETRUE02.5OtherTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing1600FALSE140Other

431.59 €

1 26 Days 000--01603690|69050-IP651TRUEFALSEScrew connectionFALSEShort thumb-gripTRUEFALSETRUE02.5GreyTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing1600FALSE140Other

431.59 €

1 3 Days 000--01603690|69050-IP651TRUEFALSEScrew connectionTRUEShort thumb-gripTRUEFALSETRUE02.5RedTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing1600FALSE140Other

477.87 €

1 42 Days 000--01603690|69050-IP651TRUEFALSEScrew connectionFALSEShort thumb-gripTRUEFALSETRUE02.5OtherTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing1600FALSE140Other

477.87 €

1 26 Days 000--01603690|69050-IP651TRUEFALSEScrew connectionFALSEShort thumb-gripTRUEFALSETRUE02.5GreyTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing1600FALSE140Other

477.87 €

1 25 Days 000--01603690|69050-IP651TRUEFALSEScrew connectionTRUEShort thumb-gripTRUEFALSETRUE02.5RedTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing1600FALSE140Other

444.81 €

1 40 Days 000--01603690|69050-IP651TRUEFALSEScrew connectionFALSEShort thumb-gripTRUEFALSETRUE02.5OtherTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing1600FALSE140Other

198.05 €

1 3 Days 000--01604690|69050-IP201FALSEFALSEScrew connectionFALSEOtherTRUEFALSETRUE752.5OtherTRUEFALSEFALSEFALSETRUE690FALSEFALSEBuilt-in device fixed built-in technique1600FALSE160Other

456.13 €

1 3 Days 000--01604690|69050-IP651TRUEFALSEScrew connectionTRUEShort thumb-gripTRUEFALSETRUE02.5RedTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing1600FALSE-Other

840.00 €

1 3 Days 000--010003690|690100-IP201FALSEFALSEScrew connectionTRUEOtherTRUEFALSETRUE42536OtherTRUEFALSEFALSETRUEFALSE690FALSEFALSEComplete device in housing1000375FALSE759Other

910.65 €

1 3 Days 000--010004690|690100-IP201FALSEFALSEScrew connectionTRUEOtherTRUEFALSETRUE42536OtherTRUEFALSEFALSETRUEFALSE690FALSEFALSEComplete device in housing1000375FALSE759Other

1,673.23 €

1 3 Days 000--012503690|6900-IP201FALSEFALSEScrew connectionTRUEOtherTRUEFALSETRUE75050OtherTRUEFALSEFALSETRUEFALSE690FALSEFALSEComplete device in housing1250710FALSE1250Other

1,720.65 €

1 3 Days 000--016003690|6900-IP201FALSEFALSEScrew connectionTRUEOtherTRUEFALSETRUE75050OtherTRUEFALSEFALSETRUEFALSE690FALSEFALSEComplete device in housing1600710FALSE1250Other

230.32 €

1 3 Days 000--01603690|690100-IP201FALSEFALSEScrew connectionTRUEOtherTRUEFALSETRUE908OtherTRUEFALSEFALSETRUEFALSE690FALSEFALSEComplete device in housing16090FALSE154Other

230.32 €

1 3 Days 000--01603690|690100-IP201FALSEFALSEScrew connectionTRUEOtherTRUEFALSETRUE908OtherTRUEFALSEFALSETRUEFALSE690FALSEFALSEComplete device in housing16090FALSE154Other

243.87 €

1 3 Days 000--01604690|690100-IP201FALSEFALSEScrew connectionTRUEOtherTRUEFALSETRUE908OtherTRUEFALSEFALSETRUEFALSE690FALSEFALSEComplete device in housing16090FALSE154Other

243.87 €

1 88 Days 000--01604690|690100-IP201FALSEFALSEScrew connectionTRUEOtherTRUEFALSETRUE908OtherTRUEFALSEFALSETRUEFALSE690FALSEFALSEComplete device in housing16090FALSE154Other

293.23 €

1 29 Days 000--02503690|690100-IP201FALSEFALSEScrew connectionTRUEOtherTRUEFALSETRUE14012OtherTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing250140FALSE250Other

248.71 €

1 3 Days 000--02503690|690100-IP201FALSEFALSEScrew connectionTRUEOtherTRUEFALSETRUE14012OtherTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing250140FALSE250Other

277.74 €

1 3 Days 000--02504690|690100-IP201FALSEFALSEScrew connectionTRUEOtherTRUEFALSETRUE14012OtherTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing250140FALSE250Other

265.16 €

1 3 Days 000--04003690|690100-IP201FALSEFALSEScrew connectionTRUEOtherTRUEFALSETRUE18012OtherTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing400180FALSE333Other

288.39 €

1 3 Days 000--04004690|690100-IP201FALSEFALSEScrew connectionTRUEOtherTRUEFALSETRUE18012OtherTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing400180FALSE333Other

845.81 €

1 27 Days 000--06303690|690100-IP201FALSEFALSEScrew connectionTRUEOtherTRUEFALSETRUE37536OtherTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing630375FALSE630Other

777.10 €

1 3 Days 000--06303690|690100-IP201FALSEFALSEScrew connectionTRUEOtherTRUEFALSETRUE37536OtherTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing630375FALSE630Other

879.68 €

1 3 Days 000--06304690|690100-IP201FALSEFALSEScrew connectionTRUEOtherTRUEFALSETRUE37536OtherTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing630375FALSE630Other

271.94 €

1 3 Days 000--01604690|690100-IP201FALSEFALSEScrew connectionTRUEOtherFALSEFALSEFALSE9012OtherTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing16090FALSE-Other

284.30 €

1 3 Days 000--0634690|6900-IP201TRUEFALSEFrame clampTRUERocker leverTRUEFALSETRUE302BlackTRUEFALSEFALSETRUETRUE690TRUETRUEBuilt-in device fixed built-in technique00FALSE0-

353.20 €

1 3 Days 000--01004690|6900-IP201TRUEFALSEFrame clampTRUERocker leverTRUEFALSETRUE552BlackTRUEFALSEFALSETRUETRUE690TRUETRUEBuilt-in device fixed built-in technique00FALSE0-

467.42 €

1 3 Days 000--01254690|6900-IP201TRUEFALSEFrame clampTRUERocker leverTRUEFALSETRUE552BlackTRUEFALSEFALSETRUETRUE690TRUETRUEBuilt-in device fixed built-in technique00FALSE0-

497.63 €

1 3 Days 000--01604690|6900-IP201TRUEFALSEFrame clampTRUERocker leverTRUEFALSETRUE902BlackTRUEFALSEFALSETRUETRUE690TRUETRUEBuilt-in device fixed built-in technique00FALSE0-

242.22 €

1 3 Days 000--0633690|6900-IP201TRUEFALSEFrame clampTRUERocker leverTRUEFALSETRUE302BlackTRUEFALSEFALSETRUETRUE690FALSETRUEBuilt-in device fixed built-in technique00FALSE0-

Loading...

Tech Support